ClipsalX Antiviral-10A 1 Way Switch
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
ClipsalX Antiviral-10A 1 Way Switch
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Clipsal X Antiviral range of switches, featuring vibrant colors and textures. Curated for the style conscious. Xtra Style: - Trendy dual tone color and finish - Contemporary sloped design that blends seamlessly with the wall - Vibrant and youthful colors and textured finishes that can stand out or blend in - Textured finishes to match most Indian decors - Wood, slate and leather Xtra Strong: - Made to last more than 1 Million Clicks - 10A rated switches to enable grouping - add as many loads as you want - UV stablized to avoid decoloring. Xtra Comfort: - Least noise level for unobtrusive switching - Smooth finish which avoids light reflection off the surface - Glossy band making it easy to clean - Large plate overhang to hide wall and paint imperfections
Country of Origin: India
Overview
| Product Name | ClipsalX Antiviral-10A 1 Way Switch |
|---|---|
| Category | Switches |
| Country of Origin | India |
| Tax Class | GST-18 |
| Current Rating | 10A |
| Switch Orientation | Vertical |
| Indicator Availability | Without Indicator |
| Manufacturer | Schneider Electric |
| Range | CLIPSAL |
| Product or component type | SWITCH |
| Device application | CONTROL |
| Colour tint | WHITE |
| Type of packing | GROUP |
| Colour tint | WHITE |
| Device presentation | MECHANISM |
| Technology type | ELECTROMECHANICAL |
| Number of rocker | 1 |
| Device mounting | FLUSH |
| Switch function | 1-WAY |
| Control type | ROCKER |
| Rated current | 10 A AT 250 V AC 50 HZ |
| Number of modules | 1 |
| Material | PC: FRONT COVERPA6: BACK COVER |
| Connections - terminals | SHROUDED TERMINALS |
| Width | 21 MM |
| Height | 48 MM |
| Depth | 37 MM |
| resistance to chemical agents | NOT RESISTANT TO ALCOHOLSNOT RESISTANT TO CLEANING AGENTNOT RESISTANT TO THINNER |
| Ambient air temperature for operation | -5…35 °C |
| Ambient air temperature for storage | -5…35 °C |
| Relative humidity | 0…95 % |
| Environmental characteristic | INDOOR USE |
| Product certifications | ISI |
| Standards | IS 3854 |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.7 CM |
| Package 1 Width | 5.1 CM |
| Package 1 Length | 2.2 CM |
| Package 1 Weight | 18 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 5.5 CM |
| Package 2 Width | 10 CM |
| Package 2 Length | 23.5 CM |
| Package 2 Weight | 435 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 240 |
| Package 3 Height | 24.5 CM |
| Package 3 Width | 26 CM |
| Package 3 Length | 33 CM |
| Package 3 Weight | 4.45 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 46 |
| Total lifecycle Carbon footprint | 0.4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.109203589926377 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.005218343495846873 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.002663188844316212 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.2530749999999998 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.3 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.048603707381304304 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Clipsal X Antiviral range of switches, featuring vibrant colors and textures. Curated for the style conscious. Xtra Style: - Trendy dual tone color and finish - Contemporary sloped design that blends seamlessly with the wall - Vibrant and youthful colors and textured finishes that can stand out or blend in - Textured finishes to match most Indian decors - Wood, slate and leather Xtra Strong: - Made to last more than 1 Million Clicks - 10A rated switches to enable grouping - add as many loads as you want - UV stablized to avoid decoloring. Xtra Comfort: - Least noise level for unobtrusive switching - Smooth finish which avoids light reflection off the surface - Glossy band making it easy to clean - Large plate overhang to hide wall and paint imperfections
Country of Origin: India
Overview
| Product Name | ClipsalX Antiviral-10A 1 Way Switch |
|---|---|
| Category | Switches |
| Country of Origin | India |
| Tax Class | GST-18 |
| Current Rating | 10A |
| Switch Orientation | Vertical |
| Indicator Availability | Without Indicator |
| Manufacturer | Schneider Electric |
| Range | CLIPSAL |
| Product or component type | SWITCH |
| Device application | CONTROL |
| Colour tint | WHITE |
| Type of packing | GROUP |
| Colour tint | WHITE |
| Device presentation | MECHANISM |
| Technology type | ELECTROMECHANICAL |
| Number of rocker | 1 |
| Device mounting | FLUSH |
| Switch function | 1-WAY |
| Control type | ROCKER |
| Rated current | 10 A AT 250 V AC 50 HZ |
| Number of modules | 1 |
| Material | PC: FRONT COVERPA6: BACK COVER |
| Connections - terminals | SHROUDED TERMINALS |
| Width | 21 MM |
| Height | 48 MM |
| Depth | 37 MM |
| resistance to chemical agents | NOT RESISTANT TO ALCOHOLSNOT RESISTANT TO CLEANING AGENTNOT RESISTANT TO THINNER |
| Ambient air temperature for operation | -5…35 °C |
| Ambient air temperature for storage | -5…35 °C |
| Relative humidity | 0…95 % |
| Environmental characteristic | INDOOR USE |
| Product certifications | ISI |
| Standards | IS 3854 |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.7 CM |
| Package 1 Width | 5.1 CM |
| Package 1 Length | 2.2 CM |
| Package 1 Weight | 18 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 5.5 CM |
| Package 2 Width | 10 CM |
| Package 2 Length | 23.5 CM |
| Package 2 Weight | 435 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 240 |
| Package 3 Height | 24.5 CM |
| Package 3 Width | 26 CM |
| Package 3 Length | 33 CM |
| Package 3 Weight | 4.45 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 46 |
| Total lifecycle Carbon footprint | 0.4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.109203589926377 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.005218343495846873 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.002663188844316212 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.2530749999999998 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.3 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.048603707381304304 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |