MCCB Accessory - EasyPact CVS Accessory,32492,3Pole MCCB SPREADER with PHASE BARRIERS upto 400A/630A
In stock
SKU
32492
Regular Price
₹ 1,650
Special Price
₹ 974
41% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
product or component type |
Spreader
|
|
---|---|---|
accessory / separate part category |
Connection accessory
|
|
range compatibility |
Compact INS circuit breaker
Compact INV circuit breaker Compact NR circuit breaker Compact NSJ circuit breaker |
|
poles description |
3P
|
connection pitch |
70 mm
|
---|
Country of Origin: India
Product Name | MCCB Accessory - EasyPact CVS Accessory,32492,3Pole MCCB SPREADER with PHASE BARRIERS upto 400A/630A |
---|---|
Range Name | EasyPact CVS Accessory |
Category | MCCB Accessory |
Tax Class | GST-18 |
Color | White |
Write Your Own Review
* Required Field
No sellers found for this product.