Fab Homes-Vanilla Package
Fab Homes Package is our customized bundle offer consisting of wiring devices (switches, sockets etc.,) along with free installation by our trained electricians.
This is a simple solution of products & services with a single click.
At your doorstep, you would receive the following:
- Free shipping
- Free installation by an electrician
- Free consultation
- Easy warranty
- Customer care support
Vanilla Package
This upcoming design trend which is 90% white and 10% color is certain to reflect your personality in the boldest way possible. The overpowering white background allows you to make a bold statement by adding minimalistic hues, and the Livia range with its classic finish sits smugly in the background to ensure your interiors unfold confidence that is designed around you.
The Wiring devices in this package are of Indian Standard (IS)
References
|
House Type |
|||
1 BHK |
2 BHK |
3 BHK |
4 BHK |
|
6A 1 Way Switch |
37 |
53 |
62 |
79 |
6A 2 Way Switch |
2 |
4 |
6 |
8 |
16A 1 Way Switch |
3 |
4 |
4 |
4 |
20A switch with indicator(2Module) |
1 |
1 |
1 |
2 |
32A Double Pole Switch with Indicator |
1 |
2 |
2 |
3 |
6A Bell Push - Calling Bell (2Module) |
1 |
1 |
1 |
1 |
6A 2/3 Pin Socket |
16 |
22 |
25 |
35 |
6/16A Socket |
4 |
5 |
5 |
5 |
6/25A socket |
2 |
3 |
3 |
5 |
Fan Regulator (2Module) |
4 |
5 |
6 |
7 |
RJ11 Telephone Socket |
2 |
3 |
4 |
5 |
RJ45 Cat 6 Data Outlet |
2 |
3 |
4 |
5 |
TV Outlet |
2 |
2 |
2 |
3 |
Grid & Cover 1Module |
2 |
3 |
3 |
5 |
Grid & Cover 2Module |
6 |
10 |
11 |
15 |
Grid & Cover 3Module |
4 |
5 |
5 |
5 |
Grid & Cover 4Module |
3 |
5 |
6 |
8 |
Grid & Cover 6Module (linear) |
7 |
8 |
9 |
13 |
Grid & Cover 8Module (Linear) |
3 |
5 |
6 |
7 |
Disclaimer:
The Fab Homes Solution offer includes one free consultation and installation by Schneider Electric Expert as subject to the details mentioned in the offer and agreed to be purchased by the customer. If any more products (more than what is mentioned in the Fab Homes solution offer) are required, it would be informed by the electrician and Customer would make the payment and purchase of the same accordingly.
Your favorite Livia switches are now antibacterial.
With silver-ion technology that make switches and cover plates self-disinfecting!
Country of Origin: India
Product Name | Fab Homes-Vanilla Package |
---|---|
Range Name | Livia AB |
Body Material | Plastic |
Tax Class | GST-18 |
* Required Field