calcPageSize())"
/>
CARTRIDGE Medium-2 ANALOG VOLTAGE OUTPUT
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
CARTRIDGE Medium-2 ANALOG VOLTAGE OUTPUT
Description
This product is part of the Easy modicon M200 range, an offer of logic controllers for up to 168 IO. This optional cartridge provides 2 additional analog outputs to M200 controllers. The 2 analog outputs are configured as as voltage 0V to 10V. This IO cartridge provides additional analog outputs (12bits resolution) to the controller. The data conversion time is 20ms. The outputs are wired with twisted shielded pairs cable on the screw terminal block of the cartridge. It is 41mm high, 15mm deep, and 35mm wide. It weighs 0.012kg. This optional cartridge provides 2 additional analog outputs to the controller. This product is marqued CE, and certified by IEC/EN 61131-2, UL 508, and IEC/EN 61010-2-201. This cartridge is an optional part of Modicon M200 logic controller. It installs in a specific slot on controller, when removing the cartridge cover. Entry-level plc perfectly suited to meet specific needs of emerging markets at an affordable price without compromise. Best performance/price ratio solutions for your small automation systems requiring flexibility and simple motion.
Product Details
| Product Name | CARTRIDGE Medium-2 ANALOG VOLTAGE OUTPUT |
|---|---|
| Range Name | Modicon Easy M200 |
| Tax Class | GST-18 |