K CONTROL RELAY 4NO 110VDC COIL

CA3KN40FD
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

TeSys K control relay, 4 contacts (4NO), 10A/690V, for control of electromagnetic loads AC-15/DC-13. It provides a 110V DC control circuit with no inrush consumption, connection by screw clamp terminals. For high operating rates until 180 cycles/min and ambient temperature -25/+50°C, it procures high reliability and durability. Compact (45mm width), for clipping on 35mm DIN rail or fixing by screw. Multi standards certified (IEC, UL, CSA, CCC, EAC)

Product Details

Product Name K CONTROL RELAY 4NO 110VDC COIL
Range Name TeSys
Tax Class GST-18
Coil Voltage 110V DC

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: K CONTROL RELAY 4NO 110VDC COIL
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.