
calcActive())">
NSX400H 70kA AC 4P4D 400A 2.3
C40H42D400
₹ 93,990.00
₹ 53,574.30
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C40H42D400
NSX400H 70kA AC 4P4D 400A 2.3
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
NSX400H 70kA AC 4P4D 400A 2.3
₹ 93,990.00
₹ 53,574.30
Product Details
Product Name | NSX400H 70kA AC 4P4D 400A 2.3 |
---|---|
Range Name | ComPact NSX |
Tax Class | GST-18 |
Current Rating | 400A |
Number of Poles | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review