
calcActive())">
NSX400F 36kA AC 3P3D 320A 2.3M
C40F32M320
₹ 70,970.00
₹ 40,452.90
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C40F32M320
NSX400F 36kA AC 3P3D 320A 2.3M
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
NSX400F 36kA AC 3P3D 320A 2.3M
₹ 70,970.00
₹ 40,452.90
Product Details
Product Name | NSX400F 36kA AC 3P3D 320A 2.3M |
---|---|
Range Name | ComPact NSX |
Tax Class | GST-18 |
Current Rating | 320A |
Number of Poles | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review