
calcActive())">
NSX250HB1 75kA AC 3P 125A TMD
C25V3TM125
₹ 94,040.00
₹ 53,602.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C25V3TM125
NSX250HB1 75kA AC 3P 125A TMD
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
NSX250HB1 75kA AC 3P 125A TMD
₹ 94,040.00
₹ 53,602.80
Product Details
Product Name | NSX250HB1 75kA AC 3P 125A TMD |
---|---|
Range Name | ComPact NSX |
Tax Class | GST-18 |
Current Rating | 125A |
Number of Poles | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review