
calcActive())">
NSX250HB1 75kA AC 3P 250A 6.2E
C25V36E250
₹ 261,920.00
₹ 149,294.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C25V36E250
NSX250HB1 75kA AC 3P 250A 6.2E
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
NSX250HB1 75kA AC 3P 250A 6.2E
₹ 261,920.00
₹ 149,294.40
Product Details
Product Name | NSX250HB1 75kA AC 3P 250A 6.2E |
---|---|
Range Name | ComPact NSX |
Tax Class | GST-18 |
Current Rating | 250A |
Number of Poles | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review