NSX250N 50kA AC 4P3D 250A TMD
SKU :
C25N6TM250
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
C25N6TM250
NSX250N 50kA AC 4P3D 250A TMD
Further Offers for this product:
No sellers found for this product.
₹ 54,780.00
₹ 31,224.60
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
NSX250N 50kA AC 4P3D 250A TMD
₹ 54,780.00
₹ 31,224.60
- Description
- Specifications
- Reviews
Description
Overview
| Product Name | NSX250N 50kA AC 4P3D 250A TMD |
|---|---|
| Range Name | ComPact NSX |
| Tax Class | GST-18 |
| Current Rating | 250A |
| Number of Poles | 4P |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Product Name | NSX250N 50kA AC 4P3D 250A TMD |
|---|---|
| Range Name | ComPact NSX |
| Tax Class | GST-18 |
| Current Rating | 250A |
| Number of Poles | 4P |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













