
calcActive())">
NSX160H 70kA AC 4P3D 125A TMD
C16H6TM125
₹ 49,930.00
₹ 28,460.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C16H6TM125
NSX160H 70kA AC 4P3D 125A TMD
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
NSX160H 70kA AC 4P3D 125A TMD
₹ 49,930.00
₹ 28,460.10
Product Details
Product Name | NSX160H 70kA AC 4P3D 125A TMD |
---|---|
Range Name | ComPact NSX |
Tax Class | GST-18 |
Current Rating | 125A |
Number of Poles | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review