
calcActive())">
NSX160H 70kA AC 3P3D 150A MA
C16H3MA150
₹ 48,880.00
₹ 27,861.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C16H3MA150
NSX160H 70kA AC 3P3D 150A MA
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
NSX160H 70kA AC 3P3D 150A MA
₹ 48,880.00
₹ 27,861.60
Product Details
Product Name | NSX160H 70kA AC 3P3D 150A MA |
---|---|
Range Name | ComPact NSX |
Tax Class | GST-18 |
Current Rating | 150A |
Number of Poles | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review