
calcActive())">
NSX160B 25kA AC 4P3D 160A TMD
C16B6TM160
₹ 32,410.00
₹ 18,473.70
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C16B6TM160
NSX160B 25kA AC 4P3D 160A TMD
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
NSX160B 25kA AC 4P3D 160A TMD
₹ 32,410.00
₹ 18,473.70
Product Details
Product Name | NSX160B 25kA AC 4P3D 160A TMD |
---|---|
Range Name | ComPact NSX |
Tax Class | GST-18 |
Current Rating | 160A |
Number of Poles | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review