
calcActive())">
NSXm160N 50kA AC 3P 160A TMD BUSBAR
C12N3TM160B
₹ 30,730.00
₹ 17,516.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C12N3TM160B
NSXm160N 50kA AC 3P 160A TMD BUSBAR
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
NSXm160N 50kA AC 3P 160A TMD BUSBAR
₹ 30,730.00
₹ 17,516.10
Product Details
Product Name | NSXm160N 50kA AC 3P 160A TMD BUSBAR |
---|---|
Range Name | ComPact NSX |
Tax Class | GST-18 |
Current Rating | 125A |
Number of Poles | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review