
calcActive())">
NSXm160B 25kA AC 4P3D 125A TMD BUSBAR
C12B6TM125B
₹ 30,000.00
₹ 17,100.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C12B6TM125B
NSXm160B 25kA AC 4P3D 125A TMD BUSBAR
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
NSXm160B 25kA AC 4P3D 125A TMD BUSBAR
₹ 30,000.00
₹ 17,100.00
Product Details
Product Name | NSXm160B 25kA AC 4P3D 125A TMD BUSBAR |
---|---|
Range Name | ComPact NSX |
Tax Class | GST-18 |
Current Rating | 100A |
Number of Poles | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review