NSXm100H 70kA AC 3P 63A TMD BUSBAR
SKU :
C11H3TM063B
Math.abs(dy) && Math.abs(dx) > 40) { dx < 0 ? navigateNext() : navigatePrevious() }"
x-ref="imageContainer"
>
calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75 rounded-xl cursor-pointer"
width="700"
height="700"
:loading="active !== index ? 'lazy' : 'eager'"
:src="image.img"
x-show="active === index"
x-cloak
/>
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
C11H3TM063B
NSXm100H 70kA AC 3P 63A TMD BUSBAR
Further Offers for this product:
Shipping options & Estimated costs
Delivery by 5-7 business day
Excl. Tax
Free shipping on orders above ₹499
In Stock
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Shipping options
Delivery by 5-7 business day
No sellers found for this product.
₹ 35,350.00
₹ 16,968.00
Excl. Tax
To View the best prices please Sign in / Register.
Estimated delivery:
Backorder
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Estimated delivery:
Out of stock
NSXm100H 70kA AC 3P 63A TMD BUSBAR
₹ 35,350.00
₹ 16,968.00
- Description
- Specifications
- Reviews
Description
Overview
| Product Name | NSXm100H 70kA AC 3P 63A TMD BUSBAR |
|---|---|
| Tax Class | GST-18 |
| Current Rating | 50A |
| Number of Poles | 3P |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Product Name | NSXm100H 70kA AC 3P 63A TMD BUSBAR |
|---|---|
| Tax Class | GST-18 |
| Current Rating | 50A |
| Number of Poles | 3P |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Coupon Code
Copy Code
Grab the Offer Now!!!













