
calcActive())">
NSXm100E 16kA AC 3P 32A TMD BUSBAR
C11E3TM032B
₹ 13,750.00
₹ 7,837.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C11E3TM032B
NSXm100E 16kA AC 3P 32A TMD BUSBAR
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
NSXm100E 16kA AC 3P 32A TMD BUSBAR
₹ 13,750.00
₹ 7,837.50
Product Details
Product Name | NSXm100E 16kA AC 3P 32A TMD BUSBAR |
---|---|
Range Name | ComPact NSX |
Tax Class | GST-18 |
Current Rating | 25A |
Number of Poles | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review