
calcActive())">
NSXm100B 25kA AC 4P 100A 4.1 BUSBAR
C11B44V100B
₹ 48,280.00
₹ 27,519.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C11B44V100B
NSXm100B 25kA AC 4P 100A 4.1 BUSBAR
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
NSXm100B 25kA AC 4P 100A 4.1 BUSBAR
₹ 48,280.00
₹ 27,519.60
Product Details
Product Name | NSXm100B 25kA AC 4P 100A 4.1 BUSBAR |
---|---|
Range Name | ComPact NSX |
Tax Class | GST-18 |
Current Rating | 50A |
Number of Poles | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review