
calcActive())">
NSXm100B 25kA AC 3P 80A TMD BUSBAR
C11B3TM080B
₹ 14,440.00
₹ 8,230.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C11B3TM080B
NSXm100B 25kA AC 3P 80A TMD BUSBAR
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
NSXm100B 25kA AC 3P 80A TMD BUSBAR
₹ 14,440.00
₹ 8,230.80
Description
Product Details
Product Name | NSXm100B 25kA AC 3P 80A TMD BUSBAR |
---|---|
Range Name | ComPact NSX |
Tax Class | GST-18 |
Current Rating | 63A |
Number of Poles | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account