
calcActive())">
NSX100HB1 75kA AC 3P 100A 6.2E
C10V36E100
₹ 245,600.00
₹ 139,992.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C10V36E100
NSX100HB1 75kA AC 3P 100A 6.2E
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
NSX100HB1 75kA AC 3P 100A 6.2E
₹ 245,600.00
₹ 139,992.00
Product Details
Product Name | NSX100HB1 75kA AC 3P 100A 6.2E |
---|---|
Range Name | ComPact NSX |
Tax Class | GST-18 |
Current Rating | 100A |
Number of Poles | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review