
calcActive())">
NSX100N 50kA AC 4P4D 100A 2.2
C10N42D100
₹ 41,960.00
₹ 23,917.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C10N42D100
NSX100N 50kA AC 4P4D 100A 2.2
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
NSX100N 50kA AC 4P4D 100A 2.2
₹ 41,960.00
₹ 23,917.20
Product Details
Product Name | NSX100N 50kA AC 4P4D 100A 2.2 |
---|---|
Range Name | ComPact NSX |
Tax Class | GST-18 |
Current Rating | 100A |
Number of Poles | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review