
calcActive())">
NSX100N 50kA AC 3P3D 16A TMD
C10N3TM016
₹ 19,750.00
₹ 11,257.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C10N3TM016
NSX100N 50kA AC 3P3D 16A TMD
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
NSX100N 50kA AC 3P3D 16A TMD
₹ 19,750.00
₹ 11,257.50
Product Details
Product Name | NSX100N 50kA AC 3P3D 16A TMD |
---|---|
Range Name | ComPact NSX |
Tax Class | GST-18 |
Current Rating | 16A |
Number of Poles | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review