
calcActive())">
NSX100H 70kA AC 3P3D 32A TMD
C10H3TM032
₹ 25,250.00
₹ 14,392.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C10H3TM032
NSX100H 70kA AC 3P3D 32A TMD
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
NSX100H 70kA AC 3P3D 32A TMD
₹ 25,250.00
₹ 14,392.50
Product Details
Product Name | NSX100H 70kA AC 3P3D 32A TMD |
---|---|
Range Name | ComPact NSX |
Tax Class | GST-18 |
Current Rating | 32A |
Number of Poles | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review