
calcActive())">
NSX100F 36kA AC 4P4D 40A 2.2
C10F42D040
₹ 31,930.00
₹ 18,200.10
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

C10F42D040
NSX100F 36kA AC 4P4D 40A 2.2
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
NSX100F 36kA AC 4P4D 40A 2.2
₹ 31,930.00
₹ 18,200.10
Product Details
Product Name | NSX100F 36kA AC 4P4D 40A 2.2 |
---|---|
Range Name | ComPact NSX |
Tax Class | GST-18 |
Current Rating | 40A |
Number of Poles | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review