NSX100B 25kA AC 4P3D 63A TMD

Share
In stock
SKU
C10B6TM063
Regular Price ₹ 19,580 Special Price ₹ 10,182
48% Off ( Prices are all exclusive of taxes )

Circuit breaker, ComPacT NSX100B, 25kA/415VAC, 4 poles 3D (neutral not protected), TMD trip unit 63A

CHECK DELIVERY TIME & COD AVAILABILITY

This ComPacT NSX100B is a complete 4P 3d fixed circuit breaker designed to optimize space and breaking capacity. It is an optimal choice for all standard and specific applications. The breaking capacity (Icu) is 25kA rms at 415VAC 50/60Hz. The operational voltage is 690VAC 50/60Hz. This product embeds a 63A rating thermal-magnetic trip unit (TMD). TMD trip unit provides an adjustable thermal overload protection and a fixed magnetic protection. This 4 poles version (140mm x 161mm x 86mm) comes with a variety of optional functions and accessories. It is compliant with international standards (IEC 60947), CCC, EAC and marine specifications. ComPacT NSX100B is part of Schneider Electric EcoStruxure Power architecture.

More Information
Product Name NSX100B 25kA AC 4P3D 63A TMD
Range Name ComPact NSX
Tax Class GST-18
Write Your Own Review
You're reviewing:NSX100B 25kA AC 4P3D 63A TMD
Your Rating

No sellers found for this product.