NSX100B 25kA AC 3P 100A 2.2

Share
In stock
SKU
C10B32D100
Regular Price ₹ 24,700 Special Price ₹ 12,844
48% Off ( Prices are all exclusive of taxes )

Circuit breaker, ComPacT NSX100B, 25kA/415VAC, 3 poles, MicroLogic 2.2 trip unit 100A

CHECK DELIVERY TIME & COD AVAILABILITY

This ComPacT NSX100B is a complete 3P 3d fixed circuit breaker designed to optimize space and breaking capacity. It is an optimal choice for all standard and specific applications. The breaking capacity (Icu) is 25kA rms at 415VAC 50/60Hz. The operational voltage is 690VAC 50/60Hz. This product embeds an electronic MicroLogic 2.2 trip unit, with 100A rating. MicroLogic 2.2 trip unit provides adjustable long time and short time protections, and a fixed instantaneous protection. This 3 poles version (105mm x 161mm x 86mm) comes with a variety of optional functions and accessories. It is compliant with international standards (IEC 60947), CCC, EAC and marine specifications. ComPacT NSX100B is part of Schneider Electric EcoStruxure Power architecture.

More Information
Product Name NSX100B 25kA AC 3P 100A 2.2
Range Name ComPact NSX
Tax Class GST-18
Write Your Own Review
You're reviewing:NSX100B 25kA AC 3P 100A 2.2
Your Rating

No sellers found for this product.