
calcActive())">
TeSys Thermal OVerload Relay - 37-50A
LRD3357
₹ 9,125.00
₹ 4,653.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LRD3357
TeSys Thermal OVerload Relay - 37-50A
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
TeSys Thermal OVerload Relay - 37-50A
₹ 9,125.00
₹ 4,653.75
Description
range |
TeSys
|
|
---|---|---|
product name |
TeSys LRD
|
|
product or component type |
Differential thermal overload relay
|
|
device short name |
LRD
|
|
relay application |
Motor protection
|
|
product compatibility |
LC1D95
LC1D80 |
|
network type |
DC
AC |
|
thermal protection adjustment range |
37…50 A
|
|
[Ui] rated insulation voltage |
Power circuit: 1000 V conforming to IEC 60947-4-1
Power circuit: 600 V conforming to CSA Power circuit: 600 V conforming to UL |
network frequency |
0...400 Hz
|
|
---|---|---|
mounting support |
Plate, with specific accessories
Rail, with specific accessories Under contactor |
|
tripping threshold |
1.14 +/- 0.06 Ir conforming to IEC 60947-4-1
|
|
[Ith] conventional free air thermal current |
5 A for signalling circuit
|
|
permissible current |
0.72 A at 500 V AC-15 for signalling circuit
0.06 A at 440 V DC-13 for signalling circuit |
|
[Ue] rated operational voltage |
690 V AC 0...400 Hz
|
|
[Uimp] rated impulse withstand voltage |
6 kV
|
|
phase failure sensitivity |
Tripping current 130 % of Ir on two phase, the last one at 0
|
|
control type |
Red push-button: stop
Blue push-button: reset |
|
temperature compensation |
-20…60 °C
|
|
connections - terminals |
Power circuit: screw clamp terminals 1 cable(s) 4…35 mm² flexible without cable end
Power circuit: screw clamp terminals 1 cable(s) 4…35 mm² flexible with cable end Power circuit: screw clamp terminals 1 cable(s) 4…35 mm² solid without cable end Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² flexible without cable end Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² flexible with cable end Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² solid without cable end |
|
tightening torque |
Control circuit: 1.7 N.m - on screw clamp terminals
Power circuit: 9 N.m - on screw clamp terminals |
|
height |
123 mm
|
|
width |
75 mm
|
|
depth |
121 mm
|
|
net weight |
0.51 kg
|
protective treatment |
TH conforming to IEC 60068
|
|
---|---|---|
IP degree of protection |
IP20 conforming to IEC 60529
|
|
ambient air temperature for operation |
-20…60 °C without derating conforming to IEC 60947-4-1
|
|
ambient air temperature for storage |
-60…70 °C
|
|
flame retardance |
V1 conforming to UL 94
|
|
mechanical robustness |
Vibrations: 6 Gn conforming to IEC 60068-2-6
Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7 |
|
dielectric strength |
6 kV at 50 Hz conforming to IEC 60255-5
|
|
standards |
CSA C22.2 No 14
EN 60947-4-1 IEC 60947-4-1 IEC 60947-5-1 UL 508 ATEX D 94/9/CE EN 60947-5-1 |
|
product certifications |
GL
DNV GOST RINA LROS (Lloyds register of shipping) CSA ATEX INERIS BV UL CCC |
Product Details
Product Name | TeSys Thermal OVerload Relay - 37-50A |
---|---|
Range Name | TeSys |
Tax Class | GST-18 |
Coil Voltage | 1000V AC |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review