TeSys Thermal OVerload Relay - 23-32A

Share
In stock
SKU
LRD332
Regular Price ₹ 5,375 Special Price ₹ 4,569
15% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
TeSys
 
product name
TeSys LRD
 
product or component type
Differential thermal overload relay
 
device short name
LRD
 
relay application
Motor protection
 
product compatibility
LC1D40A
LC1D65A
LC1D50A
 
network type
AC
DC
 
thermal protection adjustment range
23…32 A
 
[Ui] rated insulation voltage
Power circuit 600 V CSA
Power circuit 600 V UL
Power circuit 690 V IEC 60947-4-1
 
Complementary
network frequency
0...400 Hz
 
mounting support
Plate, with specific accessories
Rail, with specific accessories
Under contactor
 
tripping threshold
1.14 +/- 0.06 Ir IEC 60947-4-1
 
[Ith] conventional free air thermal current
5 A signalling circuit
 
permissible current
0.95 A 380 V AC-15 signalling circuit
0.06 A 440 V DC-13 signalling circuit
 
[Ue] rated operational voltage
690 V AC 0...400 Hz
 
[Uimp] rated impulse withstand voltage
6 kV
 
phase failure sensitivity
Tripping current 130 % of Ir on two phase, the last one at 0
 
control type
Red push-button stop
Blue push-button reset
 
temperature compensation
-4…140 °F (-20…60 °C)
 
connections - terminals
Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²) flexible without cable end
Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²) flexible with cable end
Control circuit screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²) solid without cable end
Power circuit EverLink BTR screw connectors 1 0.00…0.05 in² (1…35 mm²) flexible without cable end
Power circuit EverLink BTR screw connectors 1 0.00…0.05 in² (1…35 mm²) flexible with cable end
Power circuit EverLink BTR screw connectors 1 0.00…0.05 in² (1…35 mm²) solid without cable end
 
tightening torque
Control circuit 15.05 lbf.in (1.7 N.m) screw clamp terminals
Power circuit 44.25 lbf.in (5 N.m) EverLink BTR screw connectors
 
height
4.84 in (123 mm)
 
width
2.17 in (55 mm)
 
depth
4.84 in (123 mm)
 
net weight
0.83 lb(US) (0.375 kg)
 
Environment
protective treatment
TH IEC 60068
 
IP degree of protection
IP20 IEC 60529
 
ambient air temperature for operation
-4…140 °F (-20…60 °C) without derating IEC 60947-4-1
 
ambient air temperature for storage
-76…158 °F (-60…70 °C)
 
flame retardance
V1 UL 94
 
mechanical robustness
Shocks15 Gn for 11 ms IEC 60068-2-7
Vibrations4 gn IEC 60068-2-6
 
dielectric strength
6 kV 50 Hz IEC 60255-5
 
standards
ATEX D 94/9/CE
IEC 60947-4-1
UL 508
EN 60947-5-1
EN 60947-4-1
IEC 60947-5-1
CSA C22.2 No 14
 
product certifications
GL
DNV
GOST
RINA
ATEX INERIS
LROS (Lloyds register of shipping)
UL
BV
CSA
CCC
 
Ordering and shipping details
Category
22347 - CONTACTOR,D-LINE,OVERLOADS-NEW
 
Discount Schedule
I12
 
GTIN
00785901811640
 
Returnability
Yes
 
Country of origin
FR
 
More Information
Product Name TeSys Thermal OVerload Relay - 23-32A
Range Name TeSys
Tax Class GST-18
Write Your Own Review
You're reviewing:TeSys Thermal OVerload Relay - 23-32A
Your Rating

No sellers found for this product.