ClipsalX-Blank Off Unit (1M)
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
ClipsalX-Blank Off Unit (1M)
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Clipsal X range of switches, featuring vibrant colors and Patented Smooth Satin Finish - Scratch Resistant, Easy to clean. Safe to Use - High Grade flame retardant. polycarbonate material. Hassle Free Operation - 'Soft sound' non intrusive switches. Hassle Free Operation - 'Soft sound' non intrusive switches.
Country of Origin: India
Overview
| Product Name | ClipsalX-Blank Off Unit (1M) |
|---|---|
| Category | Blank Plate |
| Tax Class | GST-18 |
| Range | CLIPSAL |
| Range of product | CLIPSAL X |
| Product or component type | BLIND COVER |
| Device application | COVER |
| Number of modules | 1 MODULE |
| Colour tint | COKE GREY |
| Colour tint | COKE GREY |
| Device mounting | FLUSH |
| Material | PLASTIC SATIN |
| Width | 21 MM |
| Height | 48 MM |
| Depth | 11.4 MM |
| resistance to chemical agents | NOT RESISTANT TO ALCOHOLSNOT RESISTANT TO CLEANING AGENTNOT RESISTANT TO THINNER |
| Material | ABS + PC: FRONT COVER |
| Ambient air temperature for operation | -5…35 °C |
| Relative humidity | 0…95 % |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.1 CM |
| Package 1 Width | 5.1 CM |
| Package 1 Length | 2.1 CM |
| Package 1 Weight | 7 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 5 CM |
| Package 2 Width | 5.5 CM |
| Package 2 Length | 10 CM |
| Package 2 Weight | 65 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 150 |
| Package 3 Height | 14.5 CM |
| Package 3 Width | 27 CM |
| Package 3 Length | 32 CM |
| Package 3 Weight | 1.18 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
Clipsal X range of switches, featuring vibrant colors and Patented Smooth Satin Finish - Scratch Resistant, Easy to clean. Safe to Use - High Grade flame retardant. polycarbonate material. Hassle Free Operation - 'Soft sound' non intrusive switches. Hassle Free Operation - 'Soft sound' non intrusive switches.
Country of Origin: India
Overview
| Product Name | ClipsalX-Blank Off Unit (1M) |
|---|---|
| Category | Blank Plate |
| Tax Class | GST-18 |
| Range | CLIPSAL |
| Range of product | CLIPSAL X |
| Product or component type | BLIND COVER |
| Device application | COVER |
| Number of modules | 1 MODULE |
| Colour tint | COKE GREY |
| Colour tint | COKE GREY |
| Device mounting | FLUSH |
| Material | PLASTIC SATIN |
| Width | 21 MM |
| Height | 48 MM |
| Depth | 11.4 MM |
| resistance to chemical agents | NOT RESISTANT TO ALCOHOLSNOT RESISTANT TO CLEANING AGENTNOT RESISTANT TO THINNER |
| Material | ABS + PC: FRONT COVER |
| Ambient air temperature for operation | -5…35 °C |
| Relative humidity | 0…95 % |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.1 CM |
| Package 1 Width | 5.1 CM |
| Package 1 Length | 2.1 CM |
| Package 1 Weight | 7 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 5 CM |
| Package 2 Width | 5.5 CM |
| Package 2 Length | 10 CM |
| Package 2 Weight | 65 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 150 |
| Package 3 Height | 14.5 CM |
| Package 3 Width | 27 CM |
| Package 3 Length | 32 CM |
| Package 3 Weight | 1.18 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |