Blank Legend unmark for emergency PB

ZBY9101
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

This Harmony ZBY circular legend for emergency switching off function has yellow background, and a diameter of 60mm. It is compatible with Harmony XB4, XB5 and XB7 push buttons and pilot lights. This circular legend provides clear labelling of your emergency switching off units. It is supplied with blank plate for custom engraving and is compatible with any standard Harmony emergency stop or switching off unit. It provides clear and resilient symbol marking on the label, with high contrast.

Product Details

Product Name Blank Legend unmark for emergency PB
Range Name Harmony XB4
Tax Class GST-18

No Related Posts

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account