Bell Press Switch, Miluz Zeta, 6A, 2 Module, Anthracite

MZBP2M_AN
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Discover the Miluz ZeTa bell press switch by Schneider Electric, actuated effortlessly with a rocker. Its Ue rated operational voltage is 250VAC at 50/60Hz. Its Ie rated operational current is 6A. This device is designed to be flush mounted. The dimensions of the product are (W) 44.8mm x (H) 44.84mm x (D) 40.21mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is anthracite with a matt surface finish. Operation temperature is from -5°C up to 45°C, and it reaches IP20 degree of protection. Miluz ZeTa features a unique semi concave see-saw design for the softest crisp click. With innovative functions and curated color options, the range offers a stylish and advanced solution to meet your needs.

Product Details

Product Name Bell Press Switch, Miluz Zeta, 6A, 2 Module, Anthracite
Range Name Miluz ZeTa
Category Bell Push
Tax Class GST-18
Color Anthracite
Current Rating 6A
No of Modules 2 Mod

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Frequently viewed

Switch, Miluz Zeta, 10A, 1 Way, 2 Module, Anthracite
MZSW102M1W_AN
Price starting from
₹ 396.00
₹ 158.40
Switch, Miluz Zeta, 16A, 1 Way, 2 Module, Anthracite
MZSW162M1W_AN
Price starting from
₹ 600.00
₹ 240.00
Switch, Miluz Zeta, 16A, 1 Way, 2 Module, With Indicator, Anthracite
MZSWI162M1W_AN
Price starting from
₹ 660.00
₹ 264.00
Cover Frame, Miluz Zeta, 2 Module, Anthracite
MZCP2M_AN
Price starting from
₹ 218.00
₹ 87.20
Cover Frame, Miluz Zeta, 4 Module, Anthracite
MZCP4M_AN
Price starting from
₹ 319.00
₹ 127.60

Product related to this item

Switch, Miluz Zeta, 10A, 1 Way, 1 Module, Anthracite
MZSW101M1W_AN
Price starting from
₹ 174.00
₹ 69.60
Switch
MZSW101M2W_AN
Price starting from
₹ 318.00
₹ 127.20
Switch
MZSWI322MDP_AN
Price starting from
₹ 1,308.00
₹ 523.20
Bell Press Switch, Miluz Zeta, 6A, 1 Module, Anthracite
MZBP1M_AN
Price starting from
₹ 336.00
₹ 134.40
Bell Press Switch, Miluz Zeta, 6A, Indicator, 1 Module, Anthracite
MZBPI1M_AN
Price starting from
₹ 432.00
₹ 172.80
Bell Press Switch, Miluz Zeta, 6A, Indicator, 2 Module, Anthracite
MZBPI2M_AN
Price starting from
₹ 588.00
₹ 235.20
Fan Regulator
MZFR5STP2M_AN
Price starting from
₹ 1,344.00
₹ 537.60