Bell press switch, Miluz Lara, 6A, 2 module, white

Share
In stock
SKU
MLBP2M_WH
Regular Price ₹ 395 Special Price ₹ 178
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Discover the Miluz Lara bell press switch by Schneider Electric, actuated effortlessly with a rocker. Its Ue rated operational voltage is 250VAC at 50 Hz. Its Ie rated operational current is 6A. This device is designed to be flush mounted. The dimensions of the product are (W) 44.75mm x (H) 44.84mm x (D) 40.21mm. It is made of polycarbonate (PC) and polyamide (PA). The color of the product is white (RAL 9003) with glossy surface finish. The ambient air temperature for operation is from -5°C up to 45°C and relative humidity is from 0% to 95%. It reaches IP20 degree of protection. Miluz Lara offers proven SE quality assurance, combined with a unique design that blends seamlessly into your space. It is suited for your MIVAN construction projects with an adequate amount of space for wiring and provides exceptional reliability and safety.

More Information
Product Name Bell press switch, Miluz Lara, 6A, 2 module, white
Range Name Miluz Lara
Tax Class GST-18
Write Your Own Review
You're reviewing:Bell press switch, Miluz Lara, 6A, 2 module, white
Your Rating

No sellers found for this product.