APC BE700Y-IND 420-watt Back UPS

Share
In stock
SKU
BE700Y-IND
₹ 5,000
( Prices are all exclusive of taxes )

Scroll down to the Product Desription for more information on Extended Warranty

CHECK DELIVERY TIME & COD AVAILABILITY

Output


Output power capacity: 420Watts / 700VA
Max Configurable Power (Watts) :420Watts / 700VA
Nominal Output Voltage: 230V
Efficiency at Full Load: 95.0 %
Output Frequency (sync to mains): 47 - 63 Hz
Output Frequency (not synced): 50Hz +/- 0.1% for 50Hz nominal

Topology Line Interactive
Waveform type : Stepped approximation to a sinewave

Input
Nominal Input Voltage: 230V
Input frequency : 50 Hz +/- 3 Hz
Input Connections: India 3-pin 6A
Cord Length: 1meters
Number of Power Cords: 1
Efficiency at Full Load : 95.0 %

Batteries & Runtime
Battery type: Maintenance-free sealed Lead-Acid battery with suspended electrolyte leakproof
Typical recharge time: 6hour(s)
Replacement Battery: RBC17
Expected Battery Life (years): 2 - 4
RBC Quantity: 1

Communications & Management
Interface Port(s) :USB
Control panel LED status display with On Line : On Battery Replace Battery and Overload indicators
Audible Alarm Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering
Surge energy rating: 160Joules

Physical
Maximum Height: 130MM, 13.0CM
Maximum Width: 220MM, 22.0CM
Maximum Depth: 290MM, 29.0CM
Net Weight: 7.8KG
Shipping weight: 9.0KG
Shipping Height: 170MM, 17.0CM
Shipping Width: 270MM, 27.0CM
Shipping Depth: 410MM, 41.0CM

Environmental
Operating Temperature: 0 - 40 °C
Operating Relative Humidity: 0 - 95 %
Operating Elevation: 0-3000meters
Storage Temperature: 5 - 45 °C
Storage Relative Humidity :0 - 95 %
Audible noise at 1 meter from surface of Unit: 45.0dBA
Online thermal dissipation:42.68BTU/hr

More Information
Product Name APC BE700Y-IND 420-watt Back UPS
Color White
Tax Class GST-18
Write Your Own Review
You're reviewing:APC BE700Y-IND 420-watt Back UPS
Your Rating

No sellers found for this product.