Easy to understand LCD Screen Great looks Green features - saves electricity Capacity to add a XL battery pack PowerChute 3.0 Software 6 Indian sockets
Product Name | Back-UPS Pro External Battery Pack 24V |
---|---|
Battery Type | Battery type Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof |
Maximum Depth | 382MM, 38.2CM |
Color | Black |
Width | 114MM,11.4CM |
Operating Temperature | 0-40°C |
Operating Relative Humidity | 0-95% |
Operating Elevation | 0-3000 meters |
Net Weight | 13.5KG |
Height | 282MM, 28.2CM |
Tax Class | GST-28 |
Category | USB Charger |
Extended 1 Year warranty | No |