Avataron-10A 1G Bell Push Switch, We
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Avataron-10A 1G Bell Push Switch, We
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Inspires creativity, brings out your personality! The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, finishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the finishing touch for all your decors. -Unmatched personalization and customization with ease of DIY. -Personalization like never before. -Do-It-Yourself with ease. -Designed for perfection. -Experience convenience and eye for detail. It is more than just a Switch! It is AvatarOn! Customization beyond all possibilities
Overview
| Product Name | Avataron-10A 1G Bell Push Switch, We |
|---|---|
| Category | Bell Push |
| Country of Origin | India |
| Tax Class | GST-18 |
| Indicator Availability | With LED |
| No. of Switches per unit | 1 |
| Manufacturer | Schneider Electric |
| Range | AVATARON |
| Product or component type | PUSH-BUTTON |
| Device application | DOORBELL |
| Colour tint | WHITE |
| Colour tint | WHITE |
| Device presentation | COMPLETE PRODUCT |
| Rated current | 10 A AT 250 V AC 50/60 HZ |
| Number of gangs | 1 GANG |
| Number of rocker | 1 |
| Device mounting | SURFACEFLUSH |
| Connections - terminals | BRASS TERMINAL |
| Clamping connection capacity | 3 X 2.5 MM² FOR SOLID CABLE(S)3 X 2.5 MM² FOR STRANDED CABLE(S)4 X 1.5 MM² FOR SOLID CABLE(S)4 X 1.5 MM² FOR STRANDED CABLE(S) |
| Marking | BELL SYMBOL |
| IP degree of protection | IP20 |
| Width | 86 MM |
| Height | 86 MM |
| Maximum ambient air temperature for operation | 45 °C |
| Operating altitude | 2000 M |
| Relative humidity | 0…95 % |
| Standards | MS IEC 60669-1SS 227-1BS EN 60669-1IEC 60669-1IS 3854 |
| Environmental characteristic | UV RESISTANT |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.4 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 81 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 810 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 21 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 39.5 CM |
| Package 3 Weight | 4.86 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 7 |
| Total lifecycle Carbon footprint | 0.8 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.5924239186797049 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.027708946959987726 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.003102595201650201 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.0004918825875113777 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1836944699588347 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| Average percentage of recycled plastic content | 12 % |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
Inspires creativity, brings out your personality! The customizable face plates with their wide variety and unique styles bring out the different Avatars of your individual style through designs, finishes and dimensions. You can achieve an authentically individual aesthetic, lasting charm, and reliable convenience, making it the finishing touch for all your decors. -Unmatched personalization and customization with ease of DIY. -Personalization like never before. -Do-It-Yourself with ease. -Designed for perfection. -Experience convenience and eye for detail. It is more than just a Switch! It is AvatarOn! Customization beyond all possibilities
Overview
| Product Name | Avataron-10A 1G Bell Push Switch, We |
|---|---|
| Category | Bell Push |
| Country of Origin | India |
| Tax Class | GST-18 |
| Indicator Availability | With LED |
| No. of Switches per unit | 1 |
| Manufacturer | Schneider Electric |
| Range | AVATARON |
| Product or component type | PUSH-BUTTON |
| Device application | DOORBELL |
| Colour tint | WHITE |
| Colour tint | WHITE |
| Device presentation | COMPLETE PRODUCT |
| Rated current | 10 A AT 250 V AC 50/60 HZ |
| Number of gangs | 1 GANG |
| Number of rocker | 1 |
| Device mounting | SURFACEFLUSH |
| Connections - terminals | BRASS TERMINAL |
| Clamping connection capacity | 3 X 2.5 MM² FOR SOLID CABLE(S)3 X 2.5 MM² FOR STRANDED CABLE(S)4 X 1.5 MM² FOR SOLID CABLE(S)4 X 1.5 MM² FOR STRANDED CABLE(S) |
| Marking | BELL SYMBOL |
| IP degree of protection | IP20 |
| Width | 86 MM |
| Height | 86 MM |
| Maximum ambient air temperature for operation | 45 °C |
| Operating altitude | 2000 M |
| Relative humidity | 0…95 % |
| Standards | MS IEC 60669-1SS 227-1BS EN 60669-1IEC 60669-1IS 3854 |
| Environmental characteristic | UV RESISTANT |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.4 CM |
| Package 1 Width | 8.6 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 81 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.5 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 19.5 CM |
| Package 2 Weight | 810 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 60 |
| Package 3 Height | 21 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 39.5 CM |
| Package 3 Weight | 4.86 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 7 |
| Total lifecycle Carbon footprint | 0.8 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.5924239186797049 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.6 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.027708946959987726 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.003102595201650201 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.0004918825875113777 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1836944699588347 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| Average percentage of recycled plastic content | 12 % |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |