Auxilliary 2
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
Auxilliary 2
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Auxilliary 2
Overview
| Product Name | Auxilliary 2 |
|---|---|
| Tax Class | GST-18 |
| Product or component type | AUXILIARY CONTACT |
| Device application | BREAKER STATUS MONITORING |
| Range compatibility | EASYPACT EASYPACT CVS630 |
| Signal contacts composition | 2 NO/NC |
| Fault type | GENERAL ELECTRIC FAULT |
| Local signalling | ON/OFF INDICATION FOR OPEN/CLOSETRIP INDICATOR FOR RELAY TRIP INDICATORFAULT TRIP FOR FAULT INDICATION |
| Auxiliary contacts type | STANDARD |
| Mounting mode | CLIP-ON |
| Auxiliary connection terminal | SCREW TERMINAL |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.6 CM |
| Package 1 Width | 6.5 CM |
| Package 1 Length | 5.5 CM |
| Package 1 Weight | 150 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 21 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 42.5 CM |
| Package 2 Weight | 3.433 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Silicone-free | Yes |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
Auxilliary 2
Overview
| Product Name | Auxilliary 2 |
|---|---|
| Tax Class | GST-18 |
| Product or component type | AUXILIARY CONTACT |
| Device application | BREAKER STATUS MONITORING |
| Range compatibility | EASYPACT EASYPACT CVS630 |
| Signal contacts composition | 2 NO/NC |
| Fault type | GENERAL ELECTRIC FAULT |
| Local signalling | ON/OFF INDICATION FOR OPEN/CLOSETRIP INDICATOR FOR RELAY TRIP INDICATORFAULT TRIP FOR FAULT INDICATION |
| Auxiliary contacts type | STANDARD |
| Mounting mode | CLIP-ON |
| Auxiliary connection terminal | SCREW TERMINAL |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.6 CM |
| Package 1 Width | 6.5 CM |
| Package 1 Length | 5.5 CM |
| Package 1 Weight | 150 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 20 |
| Package 2 Height | 21 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 42.5 CM |
| Package 2 Weight | 3.433 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| PVC free | Yes |
| Silicone-free | Yes |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |