AUXILIARY CONTACT 1 NC AND 1 OC

Share
In stock
SKU
16940
Regular Price Price: ₹ 2,924 Special Price Price: ₹ 1,901
35% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY


No sellers found for this product.

This Multi9 auxiliary contact has a double changeover switch indicating the open and closed position. It is dedicated to ID products. The 2 contacts 1NO + 1NC can report the signalling information of the associated device to the Auxiliary contact. The Ui rated insulation voltage is 415VAC. The degree of protection is IP20 at terminals and IP40 in enclosure. The operating temperature is -25°C to +50°C. The storage temperature is -40°C to + 85°C. This product complies with EN/IEC 60947-5-1 standard.

More Information
Product Name AUXILIARY CONTACT 1 NC AND 1 OC
Range Name Acti 9
Tax Class GST-18
Write Your Own Review
You're reviewing:AUXILIARY CONTACT 1 NC AND 1 OC
Your Rating

* Required Field

Search engine powered by ElasticSuite
Copyright © 2013-present Magento, Inc. All rights reserved.