
calcActive())">
Automatic Transfer Switch, Watsn, 630A, 4P, 400 V Ac 50/60 Hz
NA04004V
₹ 267,820.00
₹ 241,038.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NA04004V
Automatic Transfer Switch, Watsn, 630A, 4P, 400 V Ac 50/60 Hz
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Automatic Transfer Switch, Watsn, 630A, 4P, 400 V Ac 50/60 Hz
₹ 267,820.00
₹ 241,038.00
Description
WATSN Transfer Switch,400A,4P,Type A Controller,Under/Over-voltage
Product Details
Product Name | Automatic Transfer Switch, Watsn, 630A, 4P, 400 V Ac 50/60 Hz |
---|---|
Range Name | Easypact WATSN |
Tax Class | GST-18 |
Coil Voltage | 400V AC |
Number of Poles | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review