
calcActive())">
Automatic Transfer Switch, Watsn,160A, 4P, 400V, Type A, Under/Over-Voltage
NA01004V
₹ 53,270.00
₹ 47,943.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NA01004V
Automatic Transfer Switch, Watsn,160A, 4P, 400V, Type A, Under/Over-Voltage
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Automatic Transfer Switch, Watsn,160A, 4P, 400V, Type A, Under/Over-Voltage
₹ 53,270.00
₹ 47,943.00
Description
Automatic transfer switch, WATSN, 100A, 4P, type A, under/over-voltage
Product Details
Product Name | Automatic Transfer Switch, Watsn,160A, 4P, 400V, Type A, Under/Over-Voltage |
---|---|
Range Name | Easypact WATSN |
Tax Class | GST-18 |
Coil Voltage | 400V AC |
Number of Poles | 4P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review