variable speed drive, Altivar Process ATV900, ATV930, 7.5kW, 400 to 480V, with braking unit, IP21
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
variable speed drive, Altivar Process ATV900, ATV930, 7.5kW, 400 to 480V, with braking unit, IP21
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | variable speed drive, Altivar Process ATV900, ATV930, 7.5kW, 400 to 480V, with braking unit, IP21 |
|---|---|
| Tax Class | GST-18 |
| Rated Supply voltage | 480 V |
| Range of product | ALTIVAR PROCESS ATV900 |
| Product specific application | PROCESS FOR INDUSTRIAL |
| Product or component type | VARIABLE SPEED DRIVE |
| Variant | STANDARD VERSIONWITH BRAKING CHOPPER |
| Device application | INDUSTRIAL APPLICATION |
| Product destination | ASYNCHRONOUS MOTORSSYNCHRONOUS MOTORS |
| Network number of phases | 3 PHASES |
| Mounting mode | WALL MOUNT |
| Continuous output current | 16.5 A AT 4 KHZ FOR NORMAL DUTY12.7 A AT 4 KHZ FOR HEAVY DUTY |
| Communication port protocol | ETHERNET/IPMODBUS TCPMODBUS SERIAL |
| option module | SLOT A: COMMUNICATION MODULE FOR PROFIBUS DP V1SLOT A: COMMUNICATION MODULE FOR PROFINETSLOT A: COMMUNICATION MODULE FOR DEVICENETSLOT A: COMMUNICATION MODULE FOR ETHERCATSLOT A: COMMUNICATION MODULE FOR CANOPEN DAISY CHAIN RJ45SLOT A: COMMUNICATION MODULE FOR CANOPEN SUB-D 9SLOT A: COMMUNICATION MODULE FOR CANOPEN SCREW TERMINALSSLOT A/SLOT B/SLOT C: DIGITAL AND ANALOG I/O EXTENSION MODULESLOT A/SLOT B/SLOT C: OUTPUT RELAY EXTENSION MODULESLOT B: 5/12 V DIGITAL ENCODER INTERFACE MODULESLOT B: ANALOG ENCODER INTERFACE MODULESLOT B: RESOLVER ENCODER INTERFACE MODULE COMMUNICATION MODULE FOR ETHERNET POWERLINK |
| [Us] rated supply voltage | 380...480 V - 15...10 % |
| [Us] rated supply voltage | 380...480 V |
| Relative symmetric mains voltage tolerance | 10 % |
| Relative symmetric network frequency tolerance | 5 % |
| nominal output current | 16.5 A |
| Motor power kW | 7.5 KW FOR NORMAL DUTY5.5 KW FOR HEAVY DUTY |
| EMC filter | INTEGRATEDWITH EMC PLATE OPTION |
| IP degree of protection | IP21 |
| Degree of protection | UL TYPE 1 |
| Electrical connection | CONTROL: SCREW TERMINAL 0.5...1.5 MM²/AWG 20...AWG 16LINE SIDE: SCREW TERMINAL 4...6 MM²/AWG 12...AWG 10MOTOR: SCREW TERMINAL 6...10 MM²/AWG 10...AWG 8DC BUS: SCREW TERMINAL 4...6 MM²/AWG 12...AWG 10 |
| Transmission rate | 10/100 MBIT/S FOR ETHERNET IP/MODBUS TCP4.8, 9.6, 19.2, 38.4 KBIT/S FOR MODBUS SERIAL |
| Exchange mode | HALF DUPLEX, FULL DUPLEX, AUTONEGOTIATION ETHERNET IP/MODBUS TCP |
| Data format | 8 BITS, CONFIGURABLE ODD, EVEN OR NO PARITY FOR MODBUS SERIAL |
| Type of polarization | NO IMPEDANCE FOR MODBUS SERIAL |
| Number of addresses | 1…247 FOR MODBUS SERIAL |
| Supply | EXTERNAL SUPPLY FOR DIGITAL INPUTS: 24 V DC (19…30 V), |
| Local signalling | LOCAL DIAGNOSTIC: 3 LED (MONO/DUAL COLOUR)EMBEDDED COMMUNICATION STATUS: 5 LED (DUAL COLOUR)COMMUNICATION MODULE STATUS: 2 LED (DUAL COLOUR)PRESENCE OF VOLTAGE: 1 LED (RED) |
| Input compatibility | DI1...DI8: DISCRETE INPUT LEVEL 1 PLC CONFORMING TO IEC 61131-2DI7, DI8: PULSE INPUT LEVEL 1 PLC CONFORMING TO IEC 65A-68STOA, STOB: DISCRETE INPUT LEVEL 1 PLC CONFORMING TO IEC 61131-2 |
| Discrete input logic | POSITIVE LOGIC (SOURCE) (DI1...DI8), < 5 V (STATE 0), > 11 V (STATE 1)NEGATIVE LOGIC (SINK) (DI1...DI8), > 16 V (STATE 0), < 10 V (STATE 1)POSITIVE LOGIC (SOURCE) (DI7, DI8), < 0.6 V (STATE 0), > 2.5 V (STATE 1)POSITIVE LOGIC (SOURCE) (STOA, STOB), < 5 V (STATE 0), > 11 V (STATE 1) |
| Sampling duration | 2 MS +/- 0.5 MS (DI1...DI8) - DISCRETE INPUT5 MS +/- 1 MS (DI7, DI8) - PULSE INPUT1 MS +/- 1 MS (AI1, AI2, AI3) - ANALOG INPUT5 MS +/- 1 MS (AQ1, AQ2) - ANALOG OUTPUT |
| Accuracy | +/- 0.6 % AI1, AI2, AI3 FOR A TEMPERATURE VARIATION 60 °C ANALOG INPUT+/- 1 % AQ1, AQ2 FOR A TEMPERATURE VARIATION 60 °C ANALOG OUTPUT |
| Linearity error | AI1, AI2, AI3: +/- 0.15 % OF MAXIMUM VALUE FOR ANALOG INPUTAQ1, AQ2: +/- 0.2 % FOR ANALOG OUTPUT |
| Refresh time | RELAY OUTPUT (R1, R2, R3): 5 MS (+/- 0.5 MS) |
| Isolation | BETWEEN POWER AND CONTROL TERMINALS |
| Discrete input number | 10 |
| Discrete input type | DI1...DI8 PROGRAMMABLE, 24 V DC ( |
| Discrete output number | 2 |
| Discrete output type | LOGIC OUTPUT DQ+ 0…1 KHZ |
| Analogue input number | 3 |
| Analogue input type | AI1, AI2, AI3 SOFTWARE-CONFIGURABLE VOLTAGE: 0...10 V DC, IMPEDANCE: 30 KOHM, RESOLUTION 12 BITSAI1, AI2, AI3 SOFTWARE-CONFIGURABLE CURRENT: 0...20 MA/4...20 MA, IMPEDANCE: 250 OHM, RESOLUTION 12 BITS |
| Analogue output number | 2 |
| Analogue output type | SOFTWARE-CONFIGURABLE VOLTAGE AQ1, AQ2: 0...10 V DC IMPEDANCE 470 OHM, RESOLUTION 10 BITSSOFTWARE-CONFIGURABLE CURRENT AQ1, AQ2: 0...20 MA IMPEDANCE 500 OHM, RESOLUTION 10 BITS |
| Relay output number | 3 |
| Relay output type | CONFIGURABLE RELAY LOGIC R1: FAULT RELAY NO/NC ELECTRICAL DURABILITY 100000 CYCLESCONFIGURABLE RELAY LOGIC R2: SEQUENCE RELAY NO ELECTRICAL DURABILITY 1000000 CYCLESCONFIGURABLE RELAY LOGIC R3: SEQUENCE RELAY NO ELECTRICAL DURABILITY 1000000 CYCLES |
| Maximum switching current | RELAY OUTPUT R1 ON RESISTIVE LOAD, COS PHI = 1: 3 A AT 250 V ACRELAY OUTPUT R1 ON RESISTIVE LOAD, COS PHI = 1: 3 A AT 30 V DCRELAY OUTPUT R1 ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 250 V ACRELAY OUTPUT R1 ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 30 V DCRELAY OUTPUT R2, R3 ON RESISTIVE LOAD, COS PHI = 1: 5 A AT 250 V ACRELAY OUTPUT R2, R3 ON RESISTIVE LOAD, COS PHI = 1: 5 A AT 30 V DCRELAY OUTPUT R2, R3 ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 250 V ACRELAY OUTPUT R2, R3 ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 30 V DC |
| Minimum switching current | RELAY OUTPUT R1, R2, R3: 5 MA AT 24 V DC |
| Discrete input logic | 16 PRESET SPEEDS |
| Physical interface | ETHERNET2-WIRE RS 485 |
| Connector type | 2 RJ451 RJ45 |
| Method of access | SLAVE MODBUS TCP |
| Transmission rate | 10, 100 MBITS4.8 KBPS9600 BIT/S19200 BIT/S |
| Transmission frame | RTU |
| Number of addresses | 1…247 |
| Data format | 8 BITS, CONFIGURABLE ODD, EVEN OR NO PARITY |
| Type of polarization | NO IMPEDANCE |
| 4 quadrant operation possible | TRUE |
| Asynchronous motor control profile | VARIABLE TORQUE STANDARDCONSTANT TORQUE STANDARDOPTIMIZED TORQUE MODE |
| Synchronous motor control profile | PERMANENT MAGNET MOTORSYNCHRONOUS RELUCTANCE MOTOR |
| Maximum output frequency | 599 HZ |
| Acceleration and deceleration ramps | LINEAR ADJUSTABLE SEPARATELY FROM 0.01...9999 S |
| Motor slip compensation | CAN BE SUPPRESSEDADJUSTABLENOT AVAILABLE IN PERMANENT MAGNET MOTOR LAWAUTOMATIC WHATEVER THE LOAD |
| Switching frequency | 2...16 KHZ ADJUSTABLE4...16 KHZ WITH DERATING FACTOR |
| Nominal switching frequency | 4 KHZ |
| Braking to standstill | BY DC INJECTION |
| Brake chopper integrated | TRUE |
| Line current | 13.8 A AT 380 V (NORMAL DUTY)10.5 A AT 380 V (HEAVY DUTY)11.9 A AT 480 V (NORMAL DUTY)9.2 A AT 480 V (HEAVY DUTY) |
| Maximum input current | 13.8 A |
| Maximum output voltage | 480.0 V |
| Apparent power | 9.9 KVA AT 480 V (NORMAL DUTY)7.6 KVA AT 480 V (HEAVY DUTY) |
| Maximum transient current | 19.8 A DURING 60 S (NORMAL DUTY)19.1 A DURING 60 S (HEAVY DUTY) |
| Network frequency | 50...60 HZ |
| Prospective line Isc | 50 KA |
| Base load current at high overload | 12.7 A |
| Base load current at low overload | 16.5 A |
| Power dissipation in W | FORCED CONVECTION: 172 W AT 380 V, SWITCHING FREQUENCY 4 KHZNATURAL CONVECTION: 44 W AT 380 V, SWITCHING FREQUENCY 4 KHZ |
| With safety function Safely Limited Speed (SLS) | TRUE |
| With safety function Safe brake management (SBC/SBT) | TRUE |
| With safety function Safe Operating Stop (SOS) | FALSE |
| With safety function Safe Position (SP) | FALSE |
| With safety function Safe programmable logic | FALSE |
| With safety function Safe Speed Monitor (SSM) | FALSE |
| With safety function Safe Stop 1 (SS1) | TRUE |
| With sft fct Safe Stop 2 (SS2) | FALSE |
| With safety function Safe torque off (STO) | TRUE |
| With safety function Safely Limited Position (SLP) | FALSE |
| With safety function Safe Direction (SDI) | FALSE |
| Protection type | THERMAL PROTECTION: MOTORSAFE TORQUE OFF: MOTORMOTOR PHASE BREAK: MOTORTHERMAL PROTECTION: DRIVESAFE TORQUE OFF: DRIVEOVERHEATING: DRIVEOVERCURRENT BETWEEN OUTPUT PHASES AND EARTH: DRIVEOVERLOAD OF OUTPUT VOLTAGE: DRIVESHORT-CIRCUIT PROTECTION: DRIVEMOTOR PHASE BREAK: DRIVEOVERVOLTAGES ON THE DC BUS: DRIVELINE SUPPLY OVERVOLTAGE: DRIVELINE SUPPLY UNDERVOLTAGE: DRIVELINE SUPPLY PHASE LOSS: DRIVEOVERSPEED: DRIVEBREAK ON THE CONTROL CIRCUIT: DRIVE |
| Quantity per set | 1 |
| Width | 171 MM |
| Height | 409 MM |
| Depth | 236 MM |
| Product weight | 7.7 KG |
| Insulation resistance | > 1 MOHM 500 V DC FOR 1 MINUTE TO EARTH |
| Noise level | 56 DB CONFORMING TO 86/188/EEC |
| Vibration resistance | 1.5 MM PEAK TO PEAK (F= 2…13 HZ) CONFORMING TO IEC 60068-2-61 GN (F= 13…200 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 15 GN FOR 11 MS CONFORMING TO IEC 60068-2-27 |
| Environmental characteristic | CHEMICAL POLLUTION RESISTANCE CLASS 3C3 CONFORMING TO IEC 60721-3-3DUST POLLUTION RESISTANCE CLASS 3S3 CONFORMING TO IEC 60721-3-3 |
| Relative humidity | 5…95 % WITHOUT CONDENSATION CONFORMING TO IEC 60068-2-3 |
| Ambient air temperature for operation | -15…50 °C (WITHOUT DERATING)50…60 °C (WITH DERATING FACTOR) |
| Operating position | VERTICAL +/- 10 DEGREE |
| Product certifications | CSAULTÜV |
| Marking | CE |
| Standards | UL 508CIEC 61800-3IEC 61800-5-1IEC 61000-3-12IEC 60721-3IEC 61508IEC 13849-1 |
| Assembly style | ENCLOSED |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-2RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-3ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST LEVEL 4 CONFORMING TO IEC 61000-4-41.2/50 µS - 8/20 µS SURGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-5CONDUCTED RADIO-FREQUENCY IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-6 |
| Environmental class (during operation) | CLASS 3C3 ACCORDING TO IEC 60721-3-3CLASS 3S3 ACCORDING TO IEC 60721-3-3 |
| Maximum acceleration under shock impact (during operation) | 150 M/S² AT 11 MS |
| Maximum acceleration under vibrational stress (during operation) | 10 M/S² AT 13...200 HZ |
| Maximum deflection under vibratory load (during operation) | 1.5 MM AT 2...13 HZ |
| Permitted relative humidity (during operation) | CLASS 3K5 ACCORDING TO EN 60721-3 |
| Volume of cooling air | 103 M3/H |
| Overvoltage category | III |
| Regulation loop | ADJUSTABLE PID REGULATOR |
| Noise level | 56 DB |
| Pollution degree | 2 |
| Ambient air transport temperature | -40…70 °C |
| Ambient air temperature for storage | -40…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 34.500 CM |
| Package 1 Width | 21.500 CM |
| Package 1 Length | 58.500 CM |
| Package 1 Weight | 10.276 KG |
| Unit Type of Package 2 | S06 |
| Number of Units in Package 2 | 3 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 43.828 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 76 |
| Total lifecycle Carbon footprint | 3 416 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 122.88801150458855 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 123 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 1.8710108926060183 |
| Carbon footprint of the distribution phase [A4] | 2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 4.880100980884864 |
| Carbon footprint of the installation phase [A5] | 5 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3275.258176115845 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3 275 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 11.265419039217216 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 11 kg CO2 eq. |
| SCIP Number | 1c05d307-8212-426b-a56b-addc96693166 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Product Name | variable speed drive, Altivar Process ATV900, ATV930, 7.5kW, 400 to 480V, with braking unit, IP21 |
|---|---|
| Tax Class | GST-18 |
| Rated Supply voltage | 480 V |
| Range of product | ALTIVAR PROCESS ATV900 |
| Product specific application | PROCESS FOR INDUSTRIAL |
| Product or component type | VARIABLE SPEED DRIVE |
| Variant | STANDARD VERSIONWITH BRAKING CHOPPER |
| Device application | INDUSTRIAL APPLICATION |
| Product destination | ASYNCHRONOUS MOTORSSYNCHRONOUS MOTORS |
| Network number of phases | 3 PHASES |
| Mounting mode | WALL MOUNT |
| Continuous output current | 16.5 A AT 4 KHZ FOR NORMAL DUTY12.7 A AT 4 KHZ FOR HEAVY DUTY |
| Communication port protocol | ETHERNET/IPMODBUS TCPMODBUS SERIAL |
| option module | SLOT A: COMMUNICATION MODULE FOR PROFIBUS DP V1SLOT A: COMMUNICATION MODULE FOR PROFINETSLOT A: COMMUNICATION MODULE FOR DEVICENETSLOT A: COMMUNICATION MODULE FOR ETHERCATSLOT A: COMMUNICATION MODULE FOR CANOPEN DAISY CHAIN RJ45SLOT A: COMMUNICATION MODULE FOR CANOPEN SUB-D 9SLOT A: COMMUNICATION MODULE FOR CANOPEN SCREW TERMINALSSLOT A/SLOT B/SLOT C: DIGITAL AND ANALOG I/O EXTENSION MODULESLOT A/SLOT B/SLOT C: OUTPUT RELAY EXTENSION MODULESLOT B: 5/12 V DIGITAL ENCODER INTERFACE MODULESLOT B: ANALOG ENCODER INTERFACE MODULESLOT B: RESOLVER ENCODER INTERFACE MODULE COMMUNICATION MODULE FOR ETHERNET POWERLINK |
| [Us] rated supply voltage | 380...480 V - 15...10 % |
| [Us] rated supply voltage | 380...480 V |
| Relative symmetric mains voltage tolerance | 10 % |
| Relative symmetric network frequency tolerance | 5 % |
| nominal output current | 16.5 A |
| Motor power kW | 7.5 KW FOR NORMAL DUTY5.5 KW FOR HEAVY DUTY |
| EMC filter | INTEGRATEDWITH EMC PLATE OPTION |
| IP degree of protection | IP21 |
| Degree of protection | UL TYPE 1 |
| Electrical connection | CONTROL: SCREW TERMINAL 0.5...1.5 MM²/AWG 20...AWG 16LINE SIDE: SCREW TERMINAL 4...6 MM²/AWG 12...AWG 10MOTOR: SCREW TERMINAL 6...10 MM²/AWG 10...AWG 8DC BUS: SCREW TERMINAL 4...6 MM²/AWG 12...AWG 10 |
| Transmission rate | 10/100 MBIT/S FOR ETHERNET IP/MODBUS TCP4.8, 9.6, 19.2, 38.4 KBIT/S FOR MODBUS SERIAL |
| Exchange mode | HALF DUPLEX, FULL DUPLEX, AUTONEGOTIATION ETHERNET IP/MODBUS TCP |
| Data format | 8 BITS, CONFIGURABLE ODD, EVEN OR NO PARITY FOR MODBUS SERIAL |
| Type of polarization | NO IMPEDANCE FOR MODBUS SERIAL |
| Number of addresses | 1…247 FOR MODBUS SERIAL |
| Supply | EXTERNAL SUPPLY FOR DIGITAL INPUTS: 24 V DC (19…30 V), |
| Local signalling | LOCAL DIAGNOSTIC: 3 LED (MONO/DUAL COLOUR)EMBEDDED COMMUNICATION STATUS: 5 LED (DUAL COLOUR)COMMUNICATION MODULE STATUS: 2 LED (DUAL COLOUR)PRESENCE OF VOLTAGE: 1 LED (RED) |
| Input compatibility | DI1...DI8: DISCRETE INPUT LEVEL 1 PLC CONFORMING TO IEC 61131-2DI7, DI8: PULSE INPUT LEVEL 1 PLC CONFORMING TO IEC 65A-68STOA, STOB: DISCRETE INPUT LEVEL 1 PLC CONFORMING TO IEC 61131-2 |
| Discrete input logic | POSITIVE LOGIC (SOURCE) (DI1...DI8), < 5 V (STATE 0), > 11 V (STATE 1)NEGATIVE LOGIC (SINK) (DI1...DI8), > 16 V (STATE 0), < 10 V (STATE 1)POSITIVE LOGIC (SOURCE) (DI7, DI8), < 0.6 V (STATE 0), > 2.5 V (STATE 1)POSITIVE LOGIC (SOURCE) (STOA, STOB), < 5 V (STATE 0), > 11 V (STATE 1) |
| Sampling duration | 2 MS +/- 0.5 MS (DI1...DI8) - DISCRETE INPUT5 MS +/- 1 MS (DI7, DI8) - PULSE INPUT1 MS +/- 1 MS (AI1, AI2, AI3) - ANALOG INPUT5 MS +/- 1 MS (AQ1, AQ2) - ANALOG OUTPUT |
| Accuracy | +/- 0.6 % AI1, AI2, AI3 FOR A TEMPERATURE VARIATION 60 °C ANALOG INPUT+/- 1 % AQ1, AQ2 FOR A TEMPERATURE VARIATION 60 °C ANALOG OUTPUT |
| Linearity error | AI1, AI2, AI3: +/- 0.15 % OF MAXIMUM VALUE FOR ANALOG INPUTAQ1, AQ2: +/- 0.2 % FOR ANALOG OUTPUT |
| Refresh time | RELAY OUTPUT (R1, R2, R3): 5 MS (+/- 0.5 MS) |
| Isolation | BETWEEN POWER AND CONTROL TERMINALS |
| Discrete input number | 10 |
| Discrete input type | DI1...DI8 PROGRAMMABLE, 24 V DC ( |
| Discrete output number | 2 |
| Discrete output type | LOGIC OUTPUT DQ+ 0…1 KHZ |
| Analogue input number | 3 |
| Analogue input type | AI1, AI2, AI3 SOFTWARE-CONFIGURABLE VOLTAGE: 0...10 V DC, IMPEDANCE: 30 KOHM, RESOLUTION 12 BITSAI1, AI2, AI3 SOFTWARE-CONFIGURABLE CURRENT: 0...20 MA/4...20 MA, IMPEDANCE: 250 OHM, RESOLUTION 12 BITS |
| Analogue output number | 2 |
| Analogue output type | SOFTWARE-CONFIGURABLE VOLTAGE AQ1, AQ2: 0...10 V DC IMPEDANCE 470 OHM, RESOLUTION 10 BITSSOFTWARE-CONFIGURABLE CURRENT AQ1, AQ2: 0...20 MA IMPEDANCE 500 OHM, RESOLUTION 10 BITS |
| Relay output number | 3 |
| Relay output type | CONFIGURABLE RELAY LOGIC R1: FAULT RELAY NO/NC ELECTRICAL DURABILITY 100000 CYCLESCONFIGURABLE RELAY LOGIC R2: SEQUENCE RELAY NO ELECTRICAL DURABILITY 1000000 CYCLESCONFIGURABLE RELAY LOGIC R3: SEQUENCE RELAY NO ELECTRICAL DURABILITY 1000000 CYCLES |
| Maximum switching current | RELAY OUTPUT R1 ON RESISTIVE LOAD, COS PHI = 1: 3 A AT 250 V ACRELAY OUTPUT R1 ON RESISTIVE LOAD, COS PHI = 1: 3 A AT 30 V DCRELAY OUTPUT R1 ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 250 V ACRELAY OUTPUT R1 ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 30 V DCRELAY OUTPUT R2, R3 ON RESISTIVE LOAD, COS PHI = 1: 5 A AT 250 V ACRELAY OUTPUT R2, R3 ON RESISTIVE LOAD, COS PHI = 1: 5 A AT 30 V DCRELAY OUTPUT R2, R3 ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 250 V ACRELAY OUTPUT R2, R3 ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 30 V DC |
| Minimum switching current | RELAY OUTPUT R1, R2, R3: 5 MA AT 24 V DC |
| Discrete input logic | 16 PRESET SPEEDS |
| Physical interface | ETHERNET2-WIRE RS 485 |
| Connector type | 2 RJ451 RJ45 |
| Method of access | SLAVE MODBUS TCP |
| Transmission rate | 10, 100 MBITS4.8 KBPS9600 BIT/S19200 BIT/S |
| Transmission frame | RTU |
| Number of addresses | 1…247 |
| Data format | 8 BITS, CONFIGURABLE ODD, EVEN OR NO PARITY |
| Type of polarization | NO IMPEDANCE |
| 4 quadrant operation possible | TRUE |
| Asynchronous motor control profile | VARIABLE TORQUE STANDARDCONSTANT TORQUE STANDARDOPTIMIZED TORQUE MODE |
| Synchronous motor control profile | PERMANENT MAGNET MOTORSYNCHRONOUS RELUCTANCE MOTOR |
| Maximum output frequency | 599 HZ |
| Acceleration and deceleration ramps | LINEAR ADJUSTABLE SEPARATELY FROM 0.01...9999 S |
| Motor slip compensation | CAN BE SUPPRESSEDADJUSTABLENOT AVAILABLE IN PERMANENT MAGNET MOTOR LAWAUTOMATIC WHATEVER THE LOAD |
| Switching frequency | 2...16 KHZ ADJUSTABLE4...16 KHZ WITH DERATING FACTOR |
| Nominal switching frequency | 4 KHZ |
| Braking to standstill | BY DC INJECTION |
| Brake chopper integrated | TRUE |
| Line current | 13.8 A AT 380 V (NORMAL DUTY)10.5 A AT 380 V (HEAVY DUTY)11.9 A AT 480 V (NORMAL DUTY)9.2 A AT 480 V (HEAVY DUTY) |
| Maximum input current | 13.8 A |
| Maximum output voltage | 480.0 V |
| Apparent power | 9.9 KVA AT 480 V (NORMAL DUTY)7.6 KVA AT 480 V (HEAVY DUTY) |
| Maximum transient current | 19.8 A DURING 60 S (NORMAL DUTY)19.1 A DURING 60 S (HEAVY DUTY) |
| Network frequency | 50...60 HZ |
| Prospective line Isc | 50 KA |
| Base load current at high overload | 12.7 A |
| Base load current at low overload | 16.5 A |
| Power dissipation in W | FORCED CONVECTION: 172 W AT 380 V, SWITCHING FREQUENCY 4 KHZNATURAL CONVECTION: 44 W AT 380 V, SWITCHING FREQUENCY 4 KHZ |
| With safety function Safely Limited Speed (SLS) | TRUE |
| With safety function Safe brake management (SBC/SBT) | TRUE |
| With safety function Safe Operating Stop (SOS) | FALSE |
| With safety function Safe Position (SP) | FALSE |
| With safety function Safe programmable logic | FALSE |
| With safety function Safe Speed Monitor (SSM) | FALSE |
| With safety function Safe Stop 1 (SS1) | TRUE |
| With sft fct Safe Stop 2 (SS2) | FALSE |
| With safety function Safe torque off (STO) | TRUE |
| With safety function Safely Limited Position (SLP) | FALSE |
| With safety function Safe Direction (SDI) | FALSE |
| Protection type | THERMAL PROTECTION: MOTORSAFE TORQUE OFF: MOTORMOTOR PHASE BREAK: MOTORTHERMAL PROTECTION: DRIVESAFE TORQUE OFF: DRIVEOVERHEATING: DRIVEOVERCURRENT BETWEEN OUTPUT PHASES AND EARTH: DRIVEOVERLOAD OF OUTPUT VOLTAGE: DRIVESHORT-CIRCUIT PROTECTION: DRIVEMOTOR PHASE BREAK: DRIVEOVERVOLTAGES ON THE DC BUS: DRIVELINE SUPPLY OVERVOLTAGE: DRIVELINE SUPPLY UNDERVOLTAGE: DRIVELINE SUPPLY PHASE LOSS: DRIVEOVERSPEED: DRIVEBREAK ON THE CONTROL CIRCUIT: DRIVE |
| Quantity per set | 1 |
| Width | 171 MM |
| Height | 409 MM |
| Depth | 236 MM |
| Product weight | 7.7 KG |
| Insulation resistance | > 1 MOHM 500 V DC FOR 1 MINUTE TO EARTH |
| Noise level | 56 DB CONFORMING TO 86/188/EEC |
| Vibration resistance | 1.5 MM PEAK TO PEAK (F= 2…13 HZ) CONFORMING TO IEC 60068-2-61 GN (F= 13…200 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 15 GN FOR 11 MS CONFORMING TO IEC 60068-2-27 |
| Environmental characteristic | CHEMICAL POLLUTION RESISTANCE CLASS 3C3 CONFORMING TO IEC 60721-3-3DUST POLLUTION RESISTANCE CLASS 3S3 CONFORMING TO IEC 60721-3-3 |
| Relative humidity | 5…95 % WITHOUT CONDENSATION CONFORMING TO IEC 60068-2-3 |
| Ambient air temperature for operation | -15…50 °C (WITHOUT DERATING)50…60 °C (WITH DERATING FACTOR) |
| Operating position | VERTICAL +/- 10 DEGREE |
| Product certifications | CSAULTÜV |
| Marking | CE |
| Standards | UL 508CIEC 61800-3IEC 61800-5-1IEC 61000-3-12IEC 60721-3IEC 61508IEC 13849-1 |
| Assembly style | ENCLOSED |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-2RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-3ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST LEVEL 4 CONFORMING TO IEC 61000-4-41.2/50 µS - 8/20 µS SURGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-5CONDUCTED RADIO-FREQUENCY IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-6 |
| Environmental class (during operation) | CLASS 3C3 ACCORDING TO IEC 60721-3-3CLASS 3S3 ACCORDING TO IEC 60721-3-3 |
| Maximum acceleration under shock impact (during operation) | 150 M/S² AT 11 MS |
| Maximum acceleration under vibrational stress (during operation) | 10 M/S² AT 13...200 HZ |
| Maximum deflection under vibratory load (during operation) | 1.5 MM AT 2...13 HZ |
| Permitted relative humidity (during operation) | CLASS 3K5 ACCORDING TO EN 60721-3 |
| Volume of cooling air | 103 M3/H |
| Overvoltage category | III |
| Regulation loop | ADJUSTABLE PID REGULATOR |
| Noise level | 56 DB |
| Pollution degree | 2 |
| Ambient air transport temperature | -40…70 °C |
| Ambient air temperature for storage | -40…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 34.500 CM |
| Package 1 Width | 21.500 CM |
| Package 1 Length | 58.500 CM |
| Package 1 Weight | 10.276 KG |
| Unit Type of Package 2 | S06 |
| Number of Units in Package 2 | 3 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 43.828 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 76 |
| Total lifecycle Carbon footprint | 3 416 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 122.88801150458855 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 123 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 1.8710108926060183 |
| Carbon footprint of the distribution phase [A4] | 2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 4.880100980884864 |
| Carbon footprint of the installation phase [A5] | 5 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3275.258176115845 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 3 275 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 11.265419039217216 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 11 kg CO2 eq. |
| SCIP Number | 1c05d307-8212-426b-a56b-addc96693166 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |