variable speed drive, Altivar Process ATV900, ATV930, 75kW, 380 to 480V, cabinet Integration, IP20
SKU :
ATV930D75N4Z
Math.abs(dy) && Math.abs(dx) > 40) { dx < 0 ? navigateNext() : navigatePrevious() }"
x-ref="imageContainer"
>
calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75 rounded-xl cursor-pointer"
width="700"
height="700"
:loading="active !== index ? 'lazy' : 'eager'"
:src="image.img"
x-show="active === index"
x-cloak
/>
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
ATV930D75N4Z
variable speed drive, Altivar Process ATV900, ATV930, 75kW, 380 to 480V, cabinet Integration, IP20
Further Offers for this product:
Shipping options & Estimated costs
Delivery by 5-7 business day
Excl. Tax
Free shipping on orders above ₹499
In Stock
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Shipping options
Delivery by 5-7 business day
No sellers found for this product.
₹ 936,113.00
₹ 327,639.55
Excl. Tax
To View the best prices please Sign in / Register.
Estimated delivery:
Backorder
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Estimated delivery:
Out of stock
variable speed drive, Altivar Process ATV900, ATV930, 75kW, 380 to 480V, cabinet Integration, IP20
₹ 936,113.00
₹ 327,639.55
- Specifications
- Reviews
Overview
| Product Name | variable speed drive, Altivar Process ATV900, ATV930, 75kW, 380 to 480V, cabinet Integration, IP20 |
|---|---|
| Range Name | Altivar 930 |
| Tax Class | GST-18 |
| Rated Supply voltage | 480 V |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Product Name | variable speed drive, Altivar Process ATV900, ATV930, 75kW, 380 to 480V, cabinet Integration, IP20 |
|---|---|
| Range Name | Altivar 930 |
| Tax Class | GST-18 |
| Rated Supply voltage | 480 V |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Coupon Code
Copy Code
Grab the Offer Now!!!