calcPageSize())"
/>
calcActive())">
Atv930 Ip21 2,2Kw 400V/480V Variable Spe
ATV930U22N4
₹ 205,289.00
₹ 82,115.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
ATV930U22N4
Atv930 Ip21 2,2Kw 400V/480V Variable Spe
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Atv930 Ip21 2,2Kw 400V/480V Variable Spe
₹ 205,289.00
₹ 82,115.60
Description
variable speed drive, Altivar Process ATV900, ATV930, 2.2kW, 400 to 480V, with braking unit, IP21
Product Details
| Product Name | Atv930 Ip21 2,2Kw 400V/480V Variable Spe |
|---|---|
| Range Name | Altivar 930 |
| Tax Class | GST-18 |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account