ATV610, 7.5 kW/10HP, 380...460 V, IP20

Share
In stock
SKU
ATV610U75N4
Regular Price ₹ 107,168 Special Price ₹ 53,584
50% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

variable speed drive, Easy Altivar 610, 7.5kW, 10hp, 380 to 460V, IP20

More Information
Product Name ATV610, 7.5 kW/10HP, 380...460 V, IP20
Range Name Easy Altivar 610
Tax Class GST-18
Write Your Own Review
You're reviewing:ATV610, 7.5 kW/10HP, 380...460 V, IP20
Your Rating

No sellers found for this product.