ATV610, 4 kW/5HP, 380...460 V, IP20

Share
In stock
SKU
ATV610U40N4
Regular Price ₹ 80,847 Special Price ₹ 40,424
50% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

variable speed drive, Easy Altivar 610, 4kW, 5hp, 380 to 460V, IP20

More Information
Product Name ATV610, 4 kW/5HP, 380...460 V, IP20
Range Name Easy Altivar 610
Tax Class GST-18
Write Your Own Review
You're reviewing:ATV610, 4 kW/5HP, 380...460 V, IP20
Your Rating

No sellers found for this product.