
calcActive())">
Atv610, 0.75 Kw/1Hp, 380 460 V, Ip20
ATV610U07N4
₹ 77,784.00
₹ 35,780.64
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ATV610U07N4
Atv610, 0.75 Kw/1Hp, 380 460 V, Ip20
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Atv610, 0.75 Kw/1Hp, 380 460 V, Ip20
₹ 77,784.00
₹ 35,780.64
Description
variable speed drive, Easy Altivar 610, 0.75kW, 1hp, 380 to 460V, IP20
Product Details
Product Name | Atv610, 0.75 Kw/1Hp, 380 460 V, Ip20 |
---|---|
Range Name | Easy Altivar 610 |
Tax Class | GST-18 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review