variable speed drive, Easy Altivar 310, heavy duty, 15kW, 20hp, normal duty, 18.5kW, 25hp, 380 to 460V, without EMC
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
variable speed drive, Easy Altivar 310, heavy duty, 15kW, 20hp, normal duty, 18.5kW, 25hp, 380 to 460V, without EMC
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | variable speed drive, Easy Altivar 310, heavy duty, 15kW, 20hp, normal duty, 18.5kW, 25hp, 380 to 460V, without EMC |
|---|---|
| Tax Class | GST-18 |
| Rated Supply voltage | 380-460 V |
| Range of product | EASY ALTIVAR 310 |
| Product or component type | VARIABLE SPEED DRIVE |
| Product specific application | SIMPLE MACHINE |
| Assembly style | WITH HEAT SINK |
| Device short name | ATV310 |
| Network number of phases | THREE PHASE |
| [Us] rated supply voltage | 380...460 V - 15...10 % |
| Motor power kW | 15 KW FOR HEAVY DUTY18.5 KW FOR NORMAL DUTY |
| Motor power hp | 20 HP FOR HEAVY DUTY25 HP FOR NORMAL DUTY |
| Noise level | 50 DB |
| Quantity per set | SET OF 1 |
| EMC filter | WITHOUT EMC FILTER |
| Type of cooling | INTEGRATED FAN |
| Communication port protocol | MODBUS |
| Connector type | RJ45 (ON FRONT FACE) FOR MODBUS |
| Physical interface | 2-WIRE RS 485 FOR MODBUS |
| Transmission frame | RTU FOR MODBUS |
| Transmission rate | 4800 BIT/S9600 BIT/S19200 BIT/S38400 BIT/S |
| Number of addresses | 1…247 FOR MODBUS |
| Communication service | READ HOLDING REGISTERS (03) 29 WORDSWRITE SINGLE REGISTER (06) 29 WORDSWRITE MULTIPLE REGISTERS (16) 27 WORDSREAD/WRITE MULTIPLE REGISTERS (23) 4/4 WORDSREAD DEVICE IDENTIFICATION (43) |
| Line current | 46.5 A AT 380 V (HEAVY DUTY)46.6 A AT 380 V (NORMAL DUTY)38.5 A AT 460 V (HEAVY DUTY)38.8 A AT 460 V (NORMAL DUTY) |
| Apparent power | 30.7 KVA AT 460 V (HEAVY DUTY)31.2 KVA AT 460 V (NORMAL DUTY) |
| Prospective line Isc | 22 KA ( HEAVY DUTY )5 KA ( NORMAL DUTY ) |
| Continuous output current | 33 A HEAVY DUTY36 A NORMAL DUTY |
| Maximum transient current | 49.5 A DURING 60 S (HEAVY DUTY)39.6 A DURING 60 S (NORMAL DUTY) |
| Power dissipation in W | 416.0 W, AT IN (HEAVY DUTY)451.7 W, AT IN (NORMAL DUTY) |
| Speed drive output frequency | 0.5…400 HZ |
| Nominal switching frequency | 4 KHZ |
| Switching frequency | 2...12 KHZ ADJUSTABLE |
| Speed range | 1…20 FOR ASYNCHRONOUS MOTOR |
| Transient overtorque | 170…200 % OF NOMINAL MOTOR TORQUE DEPENDING ON DRIVE RATING AND TYPE OF MOTOR |
| Braking torque | UP TO 150 % OF NOMINAL MOTOR TORQUE WITH BRAKING RESISTORUP TO 70 % OF NOMINAL MOTOR TORQUE WITHOUT BRAKING RESISTOR |
| Asynchronous motor control profile | VOLTAGE/FREQUENCY RATIO (V/F)VOLTAGE/FREQUENCY RATIO - ENERGY SAVING, QUADRATIC U/FSENSORLESS VECTOR CONTROL (SVC) |
| Motor slip compensation | ADJUSTABLE |
| Output voltage | 380...460 V THREE PHASE |
| Electrical connection | TERMINAL, CLAMPING CAPACITY: 16...25 MM², AWG 4...AWG 3 (L1, L2, L3, PA/+, PB, U, V, W) |
| tightening torque | 2.2…2.4 N.M |
| Insulation | ELECTRICAL BETWEEN POWER AND CONTROL |
| Supply | INTERNAL SUPPLY FOR REFERENCE POTENTIOMETER: 5 V (4.75…5.25 V)DC, |
| Analogue input number | 1 |
| Analogue input type | CONFIGURABLE CURRENT AI1 0...20 MA 250 OHMCONFIGURABLE VOLTAGE AI1 0...10 V 30 KOHMCONFIGURABLE VOLTAGE AI1 0...5 V 30 KOHM |
| Discrete input number | 4 |
| Discrete input type | PROGRAMMABLE LI1...LI4 24 V 18...30 V |
| Discrete input logic | NEGATIVE LOGIC (SINK), > 16 V (STATE 0), < 10 V (STATE 1), INPUT IMPEDANCE 3.5 KOHMPOSITIVE LOGIC (SOURCE), 0...< 5 V (STATE 0), > 11 V (STATE 1) |
| Sampling duration | 10 MS FOR ANALOGUE INPUT20 MS, TOLERANCE +/- 1 MS FOR LOGIC INPUT |
| Linearity error | +/- 0.3 % OF MAXIMUM VALUE FOR ANALOGUE INPUT |
| Analogue output number | 1 |
| Analogue output type | AO1 SOFTWARE-CONFIGURABLE VOLTAGE: 0...10 V AC 0...10 V 0…0.02 A, IMPEDANCE: 470 OHM, RESOLUTION 8 BITSAO1 SOFTWARE-CONFIGURABLE CURRENT: 0...20 MA, IMPEDANCE: 800 OHM, RESOLUTION 8 BITS |
| Discrete output number | 2 |
| Discrete output type | LOGIC OUTPUT LO+, LO-PROTECTED RELAY OUTPUT R1A, R1B, R1C 1 C/O |
| Minimum switching current | 5 MA AT 24 V DC FOR LOGIC RELAY |
| Maximum switching current | 2 A AT 250 V AC ON INDUCTIVE LOAD COS PHI = 0.4 L/R = 7 MS FOR LOGIC RELAY2 A AT 30 V DC ON INDUCTIVE LOAD COS PHI = 0.4 L/R = 7 MS FOR LOGIC RELAY3 A AT 250 V AC ON RESISTIVE LOAD COS PHI = 1 L/R = 0 MS FOR LOGIC RELAY4 A AT 30 V DC ON RESISTIVE LOAD COS PHI = 1 L/R = 0 MS FOR LOGIC RELAY |
| Acceleration and deceleration ramps | LINEAR FROM 0...999.9 SSU |
| Braking to standstill | BY DC INJECTION, |
| Protection type | LINE SUPPLY OVERVOLTAGELINE SUPPLY UNDERVOLTAGEOVERCURRENT BETWEEN OUTPUT PHASES AND EARTHOVERHEATING PROTECTIONSHORT-CIRCUIT BETWEEN MOTOR PHASESAGAINST INPUT PHASE LOSS IN THREE-PHASETHERMAL MOTOR PROTECTION VIA THE DRIVE BY CONTINUOUS CALCULATION OF I²T |
| Frequency resolution | ANALOG INPUT: CONVERTER A/D, 10 BITSDISPLAY UNIT: 0.1 HZ |
| Time constant | 20 MS +/- 1 MS FOR REFERENCE CHANGE |
| Operating position | VERTICAL +/- 10 DEGREE |
| Height | 330 MM |
| Width | 180 MM |
| Depth | 191 MM |
| Product weight | 6.3 KG |
| Supply frequency | 50/60 HZ +/- 5 % |
| Product destination | ASYNCHRONOUS MOTORS |
| Electromagnetic compatibility | ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: LEVEL 4 CONFORMING TO IEC 61000-4-4ELECTROSTATIC DISCHARGE IMMUNITY TEST - TEST LEVEL: LEVEL 3 CONFORMING TO IEC 61000-4-2IMMUNITY TO CONDUCTED DISTURBANCES - TEST LEVEL: LEVEL 3 CONFORMING TO IEC 61000-4-6RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST - TEST LEVEL: LEVEL 3 CONFORMING TO IEC 61000-4-3VOLTAGE DIPS AND INTERRUPTIONS IMMUNITY TEST CONFORMING TO IEC 61000-4-11SURGE IMMUNITY TEST - TEST LEVEL: LEVEL 3 CONFORMING TO IEC 61000-4-5 |
| Standards | IEC 61800-5-1 |
| Product certifications | CEEACKC |
| IP degree of protection | IP20 WITHOUT BLANKING PLATE ON UPPER PARTIP4X TOP |
| Pollution degree | 2 CONFORMING TO IEC 61800-5-1 |
| Environmental characteristic | DUST POLLUTION RESISTANCE CLASS 3S2 CONFORMING TO IEC 60721-3-3CHEMICAL POLLUTION RESISTANCE CLASS 3C3 CONFORMING TO IEC 60721-3-3 |
| Shock resistance | 15 GN CONFORMING TO IEC 60068-2-27 FOR 11 MS |
| Relative humidity | 5…95 % WITHOUT CONDENSATION CONFORMING TO IEC 60068-2-35…95 % WITHOUT DRIPPING WATER CONFORMING TO IEC 60068-2-3 |
| Ambient air temperature for storage | -25…70 °C |
| Ambient air temperature for operation | -10…55 °C WITHOUT DERATING55…60 °C PROTECTIVE COVER FROM THE TOP OF THE DRIVE REMOVED WITH CURRENT DERATING 2.2 % PER °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 19.100 CM |
| Package 1 Width | 18.000 CM |
| Package 1 Length | 33.000 CM |
| Package 1 Weight | 7.600 KG |
| Unit Type of Package 2 | P06 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 66.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 23 |
| Total lifecycle Carbon footprint | 14 010 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 227.84202809894035 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 228 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.7357920162462798 |
| Carbon footprint of the distribution phase [A4] | 0.7 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 2.0446709692530796 |
| Carbon footprint of the installation phase [A5] | 2 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 13762.778244698762 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 13 763 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 16.98918157294606 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 17 kg CO2 eq. |
| SCIP Number | 65770409-f52a-426e-8ff9-f91605551dd2 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Product Name | variable speed drive, Easy Altivar 310, heavy duty, 15kW, 20hp, normal duty, 18.5kW, 25hp, 380 to 460V, without EMC |
|---|---|
| Tax Class | GST-18 |
| Rated Supply voltage | 380-460 V |
| Range of product | EASY ALTIVAR 310 |
| Product or component type | VARIABLE SPEED DRIVE |
| Product specific application | SIMPLE MACHINE |
| Assembly style | WITH HEAT SINK |
| Device short name | ATV310 |
| Network number of phases | THREE PHASE |
| [Us] rated supply voltage | 380...460 V - 15...10 % |
| Motor power kW | 15 KW FOR HEAVY DUTY18.5 KW FOR NORMAL DUTY |
| Motor power hp | 20 HP FOR HEAVY DUTY25 HP FOR NORMAL DUTY |
| Noise level | 50 DB |
| Quantity per set | SET OF 1 |
| EMC filter | WITHOUT EMC FILTER |
| Type of cooling | INTEGRATED FAN |
| Communication port protocol | MODBUS |
| Connector type | RJ45 (ON FRONT FACE) FOR MODBUS |
| Physical interface | 2-WIRE RS 485 FOR MODBUS |
| Transmission frame | RTU FOR MODBUS |
| Transmission rate | 4800 BIT/S9600 BIT/S19200 BIT/S38400 BIT/S |
| Number of addresses | 1…247 FOR MODBUS |
| Communication service | READ HOLDING REGISTERS (03) 29 WORDSWRITE SINGLE REGISTER (06) 29 WORDSWRITE MULTIPLE REGISTERS (16) 27 WORDSREAD/WRITE MULTIPLE REGISTERS (23) 4/4 WORDSREAD DEVICE IDENTIFICATION (43) |
| Line current | 46.5 A AT 380 V (HEAVY DUTY)46.6 A AT 380 V (NORMAL DUTY)38.5 A AT 460 V (HEAVY DUTY)38.8 A AT 460 V (NORMAL DUTY) |
| Apparent power | 30.7 KVA AT 460 V (HEAVY DUTY)31.2 KVA AT 460 V (NORMAL DUTY) |
| Prospective line Isc | 22 KA ( HEAVY DUTY )5 KA ( NORMAL DUTY ) |
| Continuous output current | 33 A HEAVY DUTY36 A NORMAL DUTY |
| Maximum transient current | 49.5 A DURING 60 S (HEAVY DUTY)39.6 A DURING 60 S (NORMAL DUTY) |
| Power dissipation in W | 416.0 W, AT IN (HEAVY DUTY)451.7 W, AT IN (NORMAL DUTY) |
| Speed drive output frequency | 0.5…400 HZ |
| Nominal switching frequency | 4 KHZ |
| Switching frequency | 2...12 KHZ ADJUSTABLE |
| Speed range | 1…20 FOR ASYNCHRONOUS MOTOR |
| Transient overtorque | 170…200 % OF NOMINAL MOTOR TORQUE DEPENDING ON DRIVE RATING AND TYPE OF MOTOR |
| Braking torque | UP TO 150 % OF NOMINAL MOTOR TORQUE WITH BRAKING RESISTORUP TO 70 % OF NOMINAL MOTOR TORQUE WITHOUT BRAKING RESISTOR |
| Asynchronous motor control profile | VOLTAGE/FREQUENCY RATIO (V/F)VOLTAGE/FREQUENCY RATIO - ENERGY SAVING, QUADRATIC U/FSENSORLESS VECTOR CONTROL (SVC) |
| Motor slip compensation | ADJUSTABLE |
| Output voltage | 380...460 V THREE PHASE |
| Electrical connection | TERMINAL, CLAMPING CAPACITY: 16...25 MM², AWG 4...AWG 3 (L1, L2, L3, PA/+, PB, U, V, W) |
| tightening torque | 2.2…2.4 N.M |
| Insulation | ELECTRICAL BETWEEN POWER AND CONTROL |
| Supply | INTERNAL SUPPLY FOR REFERENCE POTENTIOMETER: 5 V (4.75…5.25 V)DC, |
| Analogue input number | 1 |
| Analogue input type | CONFIGURABLE CURRENT AI1 0...20 MA 250 OHMCONFIGURABLE VOLTAGE AI1 0...10 V 30 KOHMCONFIGURABLE VOLTAGE AI1 0...5 V 30 KOHM |
| Discrete input number | 4 |
| Discrete input type | PROGRAMMABLE LI1...LI4 24 V 18...30 V |
| Discrete input logic | NEGATIVE LOGIC (SINK), > 16 V (STATE 0), < 10 V (STATE 1), INPUT IMPEDANCE 3.5 KOHMPOSITIVE LOGIC (SOURCE), 0...< 5 V (STATE 0), > 11 V (STATE 1) |
| Sampling duration | 10 MS FOR ANALOGUE INPUT20 MS, TOLERANCE +/- 1 MS FOR LOGIC INPUT |
| Linearity error | +/- 0.3 % OF MAXIMUM VALUE FOR ANALOGUE INPUT |
| Analogue output number | 1 |
| Analogue output type | AO1 SOFTWARE-CONFIGURABLE VOLTAGE: 0...10 V AC 0...10 V 0…0.02 A, IMPEDANCE: 470 OHM, RESOLUTION 8 BITSAO1 SOFTWARE-CONFIGURABLE CURRENT: 0...20 MA, IMPEDANCE: 800 OHM, RESOLUTION 8 BITS |
| Discrete output number | 2 |
| Discrete output type | LOGIC OUTPUT LO+, LO-PROTECTED RELAY OUTPUT R1A, R1B, R1C 1 C/O |
| Minimum switching current | 5 MA AT 24 V DC FOR LOGIC RELAY |
| Maximum switching current | 2 A AT 250 V AC ON INDUCTIVE LOAD COS PHI = 0.4 L/R = 7 MS FOR LOGIC RELAY2 A AT 30 V DC ON INDUCTIVE LOAD COS PHI = 0.4 L/R = 7 MS FOR LOGIC RELAY3 A AT 250 V AC ON RESISTIVE LOAD COS PHI = 1 L/R = 0 MS FOR LOGIC RELAY4 A AT 30 V DC ON RESISTIVE LOAD COS PHI = 1 L/R = 0 MS FOR LOGIC RELAY |
| Acceleration and deceleration ramps | LINEAR FROM 0...999.9 SSU |
| Braking to standstill | BY DC INJECTION, |
| Protection type | LINE SUPPLY OVERVOLTAGELINE SUPPLY UNDERVOLTAGEOVERCURRENT BETWEEN OUTPUT PHASES AND EARTHOVERHEATING PROTECTIONSHORT-CIRCUIT BETWEEN MOTOR PHASESAGAINST INPUT PHASE LOSS IN THREE-PHASETHERMAL MOTOR PROTECTION VIA THE DRIVE BY CONTINUOUS CALCULATION OF I²T |
| Frequency resolution | ANALOG INPUT: CONVERTER A/D, 10 BITSDISPLAY UNIT: 0.1 HZ |
| Time constant | 20 MS +/- 1 MS FOR REFERENCE CHANGE |
| Operating position | VERTICAL +/- 10 DEGREE |
| Height | 330 MM |
| Width | 180 MM |
| Depth | 191 MM |
| Product weight | 6.3 KG |
| Supply frequency | 50/60 HZ +/- 5 % |
| Product destination | ASYNCHRONOUS MOTORS |
| Electromagnetic compatibility | ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: LEVEL 4 CONFORMING TO IEC 61000-4-4ELECTROSTATIC DISCHARGE IMMUNITY TEST - TEST LEVEL: LEVEL 3 CONFORMING TO IEC 61000-4-2IMMUNITY TO CONDUCTED DISTURBANCES - TEST LEVEL: LEVEL 3 CONFORMING TO IEC 61000-4-6RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST - TEST LEVEL: LEVEL 3 CONFORMING TO IEC 61000-4-3VOLTAGE DIPS AND INTERRUPTIONS IMMUNITY TEST CONFORMING TO IEC 61000-4-11SURGE IMMUNITY TEST - TEST LEVEL: LEVEL 3 CONFORMING TO IEC 61000-4-5 |
| Standards | IEC 61800-5-1 |
| Product certifications | CEEACKC |
| IP degree of protection | IP20 WITHOUT BLANKING PLATE ON UPPER PARTIP4X TOP |
| Pollution degree | 2 CONFORMING TO IEC 61800-5-1 |
| Environmental characteristic | DUST POLLUTION RESISTANCE CLASS 3S2 CONFORMING TO IEC 60721-3-3CHEMICAL POLLUTION RESISTANCE CLASS 3C3 CONFORMING TO IEC 60721-3-3 |
| Shock resistance | 15 GN CONFORMING TO IEC 60068-2-27 FOR 11 MS |
| Relative humidity | 5…95 % WITHOUT CONDENSATION CONFORMING TO IEC 60068-2-35…95 % WITHOUT DRIPPING WATER CONFORMING TO IEC 60068-2-3 |
| Ambient air temperature for storage | -25…70 °C |
| Ambient air temperature for operation | -10…55 °C WITHOUT DERATING55…60 °C PROTECTIVE COVER FROM THE TOP OF THE DRIVE REMOVED WITH CURRENT DERATING 2.2 % PER °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 19.100 CM |
| Package 1 Width | 18.000 CM |
| Package 1 Length | 33.000 CM |
| Package 1 Weight | 7.600 KG |
| Unit Type of Package 2 | P06 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 66.000 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 23 |
| Total lifecycle Carbon footprint | 14 010 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 227.84202809894035 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 228 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.7357920162462798 |
| Carbon footprint of the distribution phase [A4] | 0.7 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 2.0446709692530796 |
| Carbon footprint of the installation phase [A5] | 2 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 13762.778244698762 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 13 763 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 16.98918157294606 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 17 kg CO2 eq. |
| SCIP Number | 65770409-f52a-426e-8ff9-f91605551dd2 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |