variable speed drive, Altivar 212, 11kW, 15hp, 480V, 3 phases, with EMC, IP21
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
variable speed drive, Altivar 212, 11kW, 15hp, 480V, 3 phases, with EMC, IP21
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | variable speed drive, Altivar 212, 11kW, 15hp, 480V, 3 phases, with EMC, IP21 |
|---|---|
| Tax Class | GST-18 |
| Rated Supply voltage | 480 V |
| Country of Origin | Indonesia |
| Manufacturer | Schneider Electric |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Device short name | ATV212 |
| Product destination | ASYNCHRONOUS MOTORS |
| Network number of phases | 3 PHASES |
| Motor power kW | 11 KW |
| Motor power hp | 15 HP |
| Supply voltage limits | 323…528 V |
| Supply frequency | 50...60 HZ - 5...5 % |
| Line current | 16.8 A AT 480 V21.1 A AT 380 V |
| Range of product | ALTIVAR 212 |
| Product or component type | VARIABLE SPEED DRIVE |
| Product specific application | PUMPS AND FANS IN HVAC |
| Communication port protocol | METASYS N2APOGEE FLNLONWORKSBACNETMODBUS |
| [Us] rated supply voltage | 380...480 V - 15...10 % |
| EMC filter | CLASS C2 EMC FILTER INTEGRATED |
| IP degree of protection | IP21 |
| Apparent power | 17.1 KVA AT 380 V |
| Continuous output current | 22.5 A AT 380 V22.5 A AT 460 V |
| Maximum transient current | 24.8 A FOR 60 S |
| Speed drive output frequency | 0.5…200 HZ |
| Speed range | 1…10 |
| Speed accuracy | +/- 10 % OF NOMINAL SLIP 0.2 TN TO TN |
| Local signalling | 1 LED (RED) FOR DC BUS ENERGIZED |
| Isolation | ELECTRICAL BETWEEN POWER AND CONTROL |
| Type of cable | WITHOUT MOUNTING KIT: 1 WIRE(S)IEC CABLE AT 45 °C, COPPER 90 °C / XLPE/EPRWITHOUT MOUNTING KIT: 1 WIRE(S)IEC CABLE AT 45 °C, COPPER 70 °C / PVCWITH UL TYPE 1 KIT: 3 WIRE(S)UL 508 CABLE AT 40 °C, COPPER 75 °C / PVC |
| Electrical connection | VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES: TERMINAL 2.5 MM² / 14 AWGL1/R, L2/S, L3/T: TERMINAL 16 MM² / 6 AWG |
| Tightening torque | 0.6 N.M (VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES)2.5 N.M, 22 LB.IN (L1/R, L2/S, L3/T) |
| Supply | INTERNAL SUPPLY FOR REFERENCE POTENTIOMETER (1 TO 10 KOHM): 10.5 V DC +/- 5 %, |
| Sampling duration | 2 MS +/- 0.5 MS F DISCRETE2 MS +/- 0.5 MS R DISCRETE2 MS +/- 0.5 MS RES DISCRETE3.5 MS +/- 0.5 MS VIA ANALOG22 MS +/- 0.5 MS VIB ANALOG |
| Response time | FM 2 MS, TOLERANCE +/- 0.5 MS FOR ANALOG OUTPUT(S)FLA, FLC 7 MS, TOLERANCE +/- 0.5 MS FOR DISCRETE OUTPUT(S)FLB, FLC 7 MS, TOLERANCE +/- 0.5 MS FOR DISCRETE OUTPUT(S)RY, RC 7 MS, TOLERANCE +/- 0.5 MS FOR DISCRETE OUTPUT(S) |
| Accuracy | +/- 0.6 % (VIA) FOR A TEMPERATURE VARIATION 60 °C+/- 0.6 % (VIB) FOR A TEMPERATURE VARIATION 60 °C+/- 1 % (FM) FOR A TEMPERATURE VARIATION 60 °C |
| Linearity error | VIA: +/- 0.15 % OF MAXIMUM VALUE FOR INPUTVIB: +/- 0.15 % OF MAXIMUM VALUE FOR INPUTFM: +/- 0.2 % FOR OUTPUT |
| Analogue output type | FM SWITCH-CONFIGURABLE VOLTAGE 0...10 V DC, IMPEDANCE: 7620 OHM, RESOLUTION 10 BITSFM SWITCH-CONFIGURABLE CURRENT 0...20 MA, IMPEDANCE: 970 OHM, RESOLUTION 10 BITS |
| Discrete output type | CONFIGURABLE RELAY LOGIC: (FLA, FLC) NO - 100000 CYCLESCONFIGURABLE RELAY LOGIC: (FLB, FLC) NC - 100000 CYCLESCONFIGURABLE RELAY LOGIC: (RY, RC) NO - 100000 CYCLES |
| Minimum switching current | 3 MA AT 24 V DC FOR CONFIGURABLE RELAY LOGIC |
| Maximum switching current | 5 A AT 250 V AC ON RESISTIVE LOAD - COS PHI = 1 - L/R = 0 MS (FL, R)5 A AT 30 V DC ON RESISTIVE LOAD - COS PHI = 1 - L/R = 0 MS (FL, R)2 A AT 250 V AC ON INDUCTIVE LOAD - COS PHI = 0.4 - L/R = 7 MS (FL, R)2 A AT 30 V DC ON INDUCTIVE LOAD - COS PHI = 0.4 - L/R = 7 MS (FL, R) |
| Discrete input type | F PROGRAMMABLE 24 V DC, WITH LEVEL 1 PLC, IMPEDANCE: 4700 OHMR PROGRAMMABLE 24 V DC, WITH LEVEL 1 PLC, IMPEDANCE: 4700 OHMRES PROGRAMMABLE 24 V DC, WITH LEVEL 1 PLC, IMPEDANCE: 4700 OHM |
| Discrete input logic | POSITIVE LOGIC (SOURCE) (F, R, RES), = 11 V (STATE 1)NEGATIVE LOGIC (SINK) (F, R, RES), >= 16 V (STATE 0), |
| Dielectric strength | 3535 V DC BETWEEN EARTH AND POWER TERMINALS5092 V DC BETWEEN CONTROL AND POWER TERMINALS |
| Insulation resistance | >= 1 MOHM 500 V DC FOR 1 MINUTE |
| Frequency resolution | DISPLAY UNIT: 0.1 HZANALOG INPUT: 0.024/50 HZ |
| Communication service | READ HOLDING REGISTERS (03) 2 WORDS MAXIMUMTIME OUT SETTING FROM 0.1 TO 100 SWRITE SINGLE REGISTER (06)MONITORING INHIBITABLEWRITE MULTIPLE REGISTERS (16) 2 WORDS MAXIMUMREAD DEVICE IDENTIFICATION (43) |
| Option card | COMMUNICATION CARD FOR LONWORKS |
| Power dissipation in W | 430 W |
| Air flow | 147 M3/H |
| Functionality | MID |
| Specific application | HVAC |
| Variable speed drive application selection | BUILDING - HVAC COMPRESSOR FOR SCROLLBUILDING - HVAC FANBUILDING - HVAC PUMP |
| Motor power range AC-3 | 7…11 KW AT 380…440 V 3 PHASES7…11 KW AT 480…500 V 3 PHASES |
| Motor starter type | VARIABLE SPEED DRIVE |
| Discrete output number | 2 |
| Analogue input number | 2 |
| Analogue input type | VIA SWITCH-CONFIGURABLE VOLTAGE: 0...10 V DC 24 V MAX, IMPEDANCE: 30000 OHM, RESOLUTION 10 BITSVIB CONFIGURABLE VOLTAGE: 0...10 V DC 24 V MAX, IMPEDANCE: 30000 OHM, RESOLUTION 10 BITSVIB CONFIGURABLE PTC PROBE: 0...6 PROBES, IMPEDANCE: 1500 OHMVIA SWITCH-CONFIGURABLE CURRENT: 0...20 MA, IMPEDANCE: 250 OHM, RESOLUTION 10 BITS |
| Analogue output number | 1 |
| Physical interface | 2-WIRE RS 485 |
| Connector type | 1 OPEN STYLE1 RJ45 |
| Transmission rate | 9600 BPS OR 19200 BPS |
| Transmission frame | RTU |
| Number of addresses | 1…247 |
| Data format | 8 BITS, 1 STOP, ODD EVEN OR NO CONFIGURABLE PARITY |
| Type of polarization | NO IMPEDANCE |
| Asynchronous motor control profile | VOLTAGE/FREQUENCY RATIO, 2 POINTSVOLTAGE/FREQUENCY RATIO, AUTOMATIC IR COMPENSATION (U/F + AUTOMATIC UO)FLUX VECTOR CONTROL WITHOUT SENSOR, STANDARDVOLTAGE/FREQUENCY RATIO - ENERGY SAVING, QUADRATIC U/FVOLTAGE/FREQUENCY RATIO, 5 POINTS |
| Torque accuracy | +/- 15 % |
| Transient overtorque | 120 % OF NOMINAL MOTOR TORQUE +/- 10 % FOR 60 S |
| Acceleration and deceleration ramps | AUTOMATIC BASED ON THE LOADLINEAR ADJUSTABLE SEPARATELY FROM 0.01 TO 3200 S |
| Motor slip compensation | NOT AVAILABLE IN VOLTAGE/FREQUENCY RATIO MOTOR CONTROLADJUSTABLEAUTOMATIC WHATEVER THE LOAD |
| Switching frequency | 6...16 KHZ ADJUSTABLE12...16 KHZ WITH DERATING FACTOR |
| Nominal switching frequency | 12 KHZ |
| Braking to standstill | BY DC INJECTION |
| Network frequency | 47.5...63 HZ |
| Prospective line Isc | 22 KA |
| Protection type | OVERHEATING PROTECTION: DRIVETHERMAL POWER STAGE: DRIVESHORT-CIRCUIT BETWEEN MOTOR PHASES: DRIVEINPUT PHASE BREAKS: DRIVEOVERCURRENT BETWEEN OUTPUT PHASES AND EARTH: DRIVEOVERVOLTAGES ON THE DC BUS: DRIVEBREAK ON THE CONTROL CIRCUIT: DRIVEAGAINST EXCEEDING LIMIT SPEED: DRIVELINE SUPPLY OVERVOLTAGE AND UNDERVOLTAGE: DRIVELINE SUPPLY UNDERVOLTAGE: DRIVEAGAINST INPUT PHASE LOSS: DRIVETHERMAL PROTECTION: MOTORMOTOR PHASE BREAK: MOTORWITH PTC PROBES: MOTOR |
| Width | 180 MM |
| Height | 232 MM |
| Depth | 170 MM |
| Net weight | 6.45 KG |
| Pollution degree | 2 CONFORMING TO IEC 61800-5-1 |
| IP degree of protection | IP20 ON UPPER PART WITHOUT BLANKING PLATE ON COVER CONFORMING TO IEC 61800-5-1IP20 ON UPPER PART WITHOUT BLANKING PLATE ON COVER CONFORMING TO IEC 60529IP21 CONFORMING TO IEC 61800-5-1IP21 CONFORMING TO IEC 60529IP41 ON UPPER PART CONFORMING TO IEC 61800-5-1IP41 ON UPPER PART CONFORMING TO IEC 60529 |
| Vibration resistance | 1.5 MM (F= 3…13 HZ) CONFORMING TO IEC 60068-2-61 GN (F= 13…200 HZ) CONFORMING TO EN/IEC 60068-2-8 |
| Shock resistance | 15 GN FOR 11 MS CONFORMING TO IEC 60068-2-27 |
| Environmental characteristic | CLASSES 3C1 CONFORMING TO IEC 60721-3-3CLASSES 3S2 CONFORMING TO IEC 60721-3-3 |
| Noise level | 51 DB CONFORMING TO 86/188/EEC |
| Operating altitude | 1000...3000 M LIMITED TO 2000 M FOR THE CORNER GROUNDED DISTRIBUTION NETWORK WITH CURRENT DERATING 1 % PER 100 M |
| Relative humidity | 5…95 % WITHOUT CONDENSATION CONFORMING TO IEC 60068-2-35…95 % WITHOUT DRIPPING WATER CONFORMING TO IEC 60068-2-3 |
| Ambient air temperature for operation | -10…40 °C (WITHOUT DERATING)40…50 °C (WITH DERATING FACTOR) |
| Operating position | VERTICAL +/- 10 DEGREE |
| Product certifications | C-TickNOM 117CSAUL |
| Marking | CE |
| Standards | IEC 61800-3 CATEGORY C2IEC 61800-3 ENVIRONMENTS 1 CATEGORY C2IEC 61800-3 CATEGORY C3IEC 61800-3 ENVIRONMENTS 1 CATEGORY C3IEC 61800-3 ENVIRONMENTS 2 CATEGORY C3UL TYPE 1IEC 61800-3 ENVIRONMENTS 1 CATEGORY C1IEC 61800-3 ENVIRONMENTS 1 CATEGORY C3IEC 61800-3 ENVIRONMENTS 2 CATEGORY C3IEC 61800-3 ENVIRONMENTS 2 CATEGORY C2IEC 61800-3IEC 61800-3 CATEGORY C2IEC 61800-3 ENVIRONMENTS 1 CATEGORY C1IEC 61800-5-1EN 55011 CLASS A GROUP 1IEC 61800-3 ENVIRONMENTS 2 CATEGORY C2EN 61800-3 CATEGORY C3IEC 61800-5-1IEC 61800-3 ENVIRONMENTS 2 CATEGORY C1IEC 61800-3IEC 61800-3 ENVIRONMENTS 1 CATEGORY C2IEC 61800-3 ENVIRONMENTS 2 CATEGORY C1 |
| Assembly style | WITH HEAT SINK |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-2RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-3ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST LEVEL 4 CONFORMING TO IEC 61000-4-41.2/50 µS - 8/20 µS SURGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-5CONDUCTED RADIO-FREQUENCY IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-6VOLTAGE DIPS AND INTERRUPTIONS IMMUNITY TEST CONFORMING TO IEC 61000-4-11 |
| Regulation loop | ADJUSTABLE PI REGULATOR |
| Ambient air temperature for storage | -25…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 27.000 CM |
| Package 1 Width | 30.000 CM |
| Package 1 Length | 23.000 CM |
| Package 1 Weight | 6.117 KG |
| Unit Type of Package 2 | P06 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 74.170 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| SCIP Number | 24716270-af8f-43e3-a74f-c5731a95523a |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Product Name | variable speed drive, Altivar 212, 11kW, 15hp, 480V, 3 phases, with EMC, IP21 |
|---|---|
| Tax Class | GST-18 |
| Rated Supply voltage | 480 V |
| Country of Origin | Indonesia |
| Manufacturer | Schneider Electric |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Device short name | ATV212 |
| Product destination | ASYNCHRONOUS MOTORS |
| Network number of phases | 3 PHASES |
| Motor power kW | 11 KW |
| Motor power hp | 15 HP |
| Supply voltage limits | 323…528 V |
| Supply frequency | 50...60 HZ - 5...5 % |
| Line current | 16.8 A AT 480 V21.1 A AT 380 V |
| Range of product | ALTIVAR 212 |
| Product or component type | VARIABLE SPEED DRIVE |
| Product specific application | PUMPS AND FANS IN HVAC |
| Communication port protocol | METASYS N2APOGEE FLNLONWORKSBACNETMODBUS |
| [Us] rated supply voltage | 380...480 V - 15...10 % |
| EMC filter | CLASS C2 EMC FILTER INTEGRATED |
| IP degree of protection | IP21 |
| Apparent power | 17.1 KVA AT 380 V |
| Continuous output current | 22.5 A AT 380 V22.5 A AT 460 V |
| Maximum transient current | 24.8 A FOR 60 S |
| Speed drive output frequency | 0.5…200 HZ |
| Speed range | 1…10 |
| Speed accuracy | +/- 10 % OF NOMINAL SLIP 0.2 TN TO TN |
| Local signalling | 1 LED (RED) FOR DC BUS ENERGIZED |
| Isolation | ELECTRICAL BETWEEN POWER AND CONTROL |
| Type of cable | WITHOUT MOUNTING KIT: 1 WIRE(S)IEC CABLE AT 45 °C, COPPER 90 °C / XLPE/EPRWITHOUT MOUNTING KIT: 1 WIRE(S)IEC CABLE AT 45 °C, COPPER 70 °C / PVCWITH UL TYPE 1 KIT: 3 WIRE(S)UL 508 CABLE AT 40 °C, COPPER 75 °C / PVC |
| Electrical connection | VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES: TERMINAL 2.5 MM² / 14 AWGL1/R, L2/S, L3/T: TERMINAL 16 MM² / 6 AWG |
| Tightening torque | 0.6 N.M (VIA, VIB, FM, FLA, FLB, FLC, RY, RC, F, R, RES)2.5 N.M, 22 LB.IN (L1/R, L2/S, L3/T) |
| Supply | INTERNAL SUPPLY FOR REFERENCE POTENTIOMETER (1 TO 10 KOHM): 10.5 V DC +/- 5 %, |
| Sampling duration | 2 MS +/- 0.5 MS F DISCRETE2 MS +/- 0.5 MS R DISCRETE2 MS +/- 0.5 MS RES DISCRETE3.5 MS +/- 0.5 MS VIA ANALOG22 MS +/- 0.5 MS VIB ANALOG |
| Response time | FM 2 MS, TOLERANCE +/- 0.5 MS FOR ANALOG OUTPUT(S)FLA, FLC 7 MS, TOLERANCE +/- 0.5 MS FOR DISCRETE OUTPUT(S)FLB, FLC 7 MS, TOLERANCE +/- 0.5 MS FOR DISCRETE OUTPUT(S)RY, RC 7 MS, TOLERANCE +/- 0.5 MS FOR DISCRETE OUTPUT(S) |
| Accuracy | +/- 0.6 % (VIA) FOR A TEMPERATURE VARIATION 60 °C+/- 0.6 % (VIB) FOR A TEMPERATURE VARIATION 60 °C+/- 1 % (FM) FOR A TEMPERATURE VARIATION 60 °C |
| Linearity error | VIA: +/- 0.15 % OF MAXIMUM VALUE FOR INPUTVIB: +/- 0.15 % OF MAXIMUM VALUE FOR INPUTFM: +/- 0.2 % FOR OUTPUT |
| Analogue output type | FM SWITCH-CONFIGURABLE VOLTAGE 0...10 V DC, IMPEDANCE: 7620 OHM, RESOLUTION 10 BITSFM SWITCH-CONFIGURABLE CURRENT 0...20 MA, IMPEDANCE: 970 OHM, RESOLUTION 10 BITS |
| Discrete output type | CONFIGURABLE RELAY LOGIC: (FLA, FLC) NO - 100000 CYCLESCONFIGURABLE RELAY LOGIC: (FLB, FLC) NC - 100000 CYCLESCONFIGURABLE RELAY LOGIC: (RY, RC) NO - 100000 CYCLES |
| Minimum switching current | 3 MA AT 24 V DC FOR CONFIGURABLE RELAY LOGIC |
| Maximum switching current | 5 A AT 250 V AC ON RESISTIVE LOAD - COS PHI = 1 - L/R = 0 MS (FL, R)5 A AT 30 V DC ON RESISTIVE LOAD - COS PHI = 1 - L/R = 0 MS (FL, R)2 A AT 250 V AC ON INDUCTIVE LOAD - COS PHI = 0.4 - L/R = 7 MS (FL, R)2 A AT 30 V DC ON INDUCTIVE LOAD - COS PHI = 0.4 - L/R = 7 MS (FL, R) |
| Discrete input type | F PROGRAMMABLE 24 V DC, WITH LEVEL 1 PLC, IMPEDANCE: 4700 OHMR PROGRAMMABLE 24 V DC, WITH LEVEL 1 PLC, IMPEDANCE: 4700 OHMRES PROGRAMMABLE 24 V DC, WITH LEVEL 1 PLC, IMPEDANCE: 4700 OHM |
| Discrete input logic | POSITIVE LOGIC (SOURCE) (F, R, RES), = 11 V (STATE 1)NEGATIVE LOGIC (SINK) (F, R, RES), >= 16 V (STATE 0), |
| Dielectric strength | 3535 V DC BETWEEN EARTH AND POWER TERMINALS5092 V DC BETWEEN CONTROL AND POWER TERMINALS |
| Insulation resistance | >= 1 MOHM 500 V DC FOR 1 MINUTE |
| Frequency resolution | DISPLAY UNIT: 0.1 HZANALOG INPUT: 0.024/50 HZ |
| Communication service | READ HOLDING REGISTERS (03) 2 WORDS MAXIMUMTIME OUT SETTING FROM 0.1 TO 100 SWRITE SINGLE REGISTER (06)MONITORING INHIBITABLEWRITE MULTIPLE REGISTERS (16) 2 WORDS MAXIMUMREAD DEVICE IDENTIFICATION (43) |
| Option card | COMMUNICATION CARD FOR LONWORKS |
| Power dissipation in W | 430 W |
| Air flow | 147 M3/H |
| Functionality | MID |
| Specific application | HVAC |
| Variable speed drive application selection | BUILDING - HVAC COMPRESSOR FOR SCROLLBUILDING - HVAC FANBUILDING - HVAC PUMP |
| Motor power range AC-3 | 7…11 KW AT 380…440 V 3 PHASES7…11 KW AT 480…500 V 3 PHASES |
| Motor starter type | VARIABLE SPEED DRIVE |
| Discrete output number | 2 |
| Analogue input number | 2 |
| Analogue input type | VIA SWITCH-CONFIGURABLE VOLTAGE: 0...10 V DC 24 V MAX, IMPEDANCE: 30000 OHM, RESOLUTION 10 BITSVIB CONFIGURABLE VOLTAGE: 0...10 V DC 24 V MAX, IMPEDANCE: 30000 OHM, RESOLUTION 10 BITSVIB CONFIGURABLE PTC PROBE: 0...6 PROBES, IMPEDANCE: 1500 OHMVIA SWITCH-CONFIGURABLE CURRENT: 0...20 MA, IMPEDANCE: 250 OHM, RESOLUTION 10 BITS |
| Analogue output number | 1 |
| Physical interface | 2-WIRE RS 485 |
| Connector type | 1 OPEN STYLE1 RJ45 |
| Transmission rate | 9600 BPS OR 19200 BPS |
| Transmission frame | RTU |
| Number of addresses | 1…247 |
| Data format | 8 BITS, 1 STOP, ODD EVEN OR NO CONFIGURABLE PARITY |
| Type of polarization | NO IMPEDANCE |
| Asynchronous motor control profile | VOLTAGE/FREQUENCY RATIO, 2 POINTSVOLTAGE/FREQUENCY RATIO, AUTOMATIC IR COMPENSATION (U/F + AUTOMATIC UO)FLUX VECTOR CONTROL WITHOUT SENSOR, STANDARDVOLTAGE/FREQUENCY RATIO - ENERGY SAVING, QUADRATIC U/FVOLTAGE/FREQUENCY RATIO, 5 POINTS |
| Torque accuracy | +/- 15 % |
| Transient overtorque | 120 % OF NOMINAL MOTOR TORQUE +/- 10 % FOR 60 S |
| Acceleration and deceleration ramps | AUTOMATIC BASED ON THE LOADLINEAR ADJUSTABLE SEPARATELY FROM 0.01 TO 3200 S |
| Motor slip compensation | NOT AVAILABLE IN VOLTAGE/FREQUENCY RATIO MOTOR CONTROLADJUSTABLEAUTOMATIC WHATEVER THE LOAD |
| Switching frequency | 6...16 KHZ ADJUSTABLE12...16 KHZ WITH DERATING FACTOR |
| Nominal switching frequency | 12 KHZ |
| Braking to standstill | BY DC INJECTION |
| Network frequency | 47.5...63 HZ |
| Prospective line Isc | 22 KA |
| Protection type | OVERHEATING PROTECTION: DRIVETHERMAL POWER STAGE: DRIVESHORT-CIRCUIT BETWEEN MOTOR PHASES: DRIVEINPUT PHASE BREAKS: DRIVEOVERCURRENT BETWEEN OUTPUT PHASES AND EARTH: DRIVEOVERVOLTAGES ON THE DC BUS: DRIVEBREAK ON THE CONTROL CIRCUIT: DRIVEAGAINST EXCEEDING LIMIT SPEED: DRIVELINE SUPPLY OVERVOLTAGE AND UNDERVOLTAGE: DRIVELINE SUPPLY UNDERVOLTAGE: DRIVEAGAINST INPUT PHASE LOSS: DRIVETHERMAL PROTECTION: MOTORMOTOR PHASE BREAK: MOTORWITH PTC PROBES: MOTOR |
| Width | 180 MM |
| Height | 232 MM |
| Depth | 170 MM |
| Net weight | 6.45 KG |
| Pollution degree | 2 CONFORMING TO IEC 61800-5-1 |
| IP degree of protection | IP20 ON UPPER PART WITHOUT BLANKING PLATE ON COVER CONFORMING TO IEC 61800-5-1IP20 ON UPPER PART WITHOUT BLANKING PLATE ON COVER CONFORMING TO IEC 60529IP21 CONFORMING TO IEC 61800-5-1IP21 CONFORMING TO IEC 60529IP41 ON UPPER PART CONFORMING TO IEC 61800-5-1IP41 ON UPPER PART CONFORMING TO IEC 60529 |
| Vibration resistance | 1.5 MM (F= 3…13 HZ) CONFORMING TO IEC 60068-2-61 GN (F= 13…200 HZ) CONFORMING TO EN/IEC 60068-2-8 |
| Shock resistance | 15 GN FOR 11 MS CONFORMING TO IEC 60068-2-27 |
| Environmental characteristic | CLASSES 3C1 CONFORMING TO IEC 60721-3-3CLASSES 3S2 CONFORMING TO IEC 60721-3-3 |
| Noise level | 51 DB CONFORMING TO 86/188/EEC |
| Operating altitude | 1000...3000 M LIMITED TO 2000 M FOR THE CORNER GROUNDED DISTRIBUTION NETWORK WITH CURRENT DERATING 1 % PER 100 M |
| Relative humidity | 5…95 % WITHOUT CONDENSATION CONFORMING TO IEC 60068-2-35…95 % WITHOUT DRIPPING WATER CONFORMING TO IEC 60068-2-3 |
| Ambient air temperature for operation | -10…40 °C (WITHOUT DERATING)40…50 °C (WITH DERATING FACTOR) |
| Operating position | VERTICAL +/- 10 DEGREE |
| Product certifications | C-TickNOM 117CSAUL |
| Marking | CE |
| Standards | IEC 61800-3 CATEGORY C2IEC 61800-3 ENVIRONMENTS 1 CATEGORY C2IEC 61800-3 CATEGORY C3IEC 61800-3 ENVIRONMENTS 1 CATEGORY C3IEC 61800-3 ENVIRONMENTS 2 CATEGORY C3UL TYPE 1IEC 61800-3 ENVIRONMENTS 1 CATEGORY C1IEC 61800-3 ENVIRONMENTS 1 CATEGORY C3IEC 61800-3 ENVIRONMENTS 2 CATEGORY C3IEC 61800-3 ENVIRONMENTS 2 CATEGORY C2IEC 61800-3IEC 61800-3 CATEGORY C2IEC 61800-3 ENVIRONMENTS 1 CATEGORY C1IEC 61800-5-1EN 55011 CLASS A GROUP 1IEC 61800-3 ENVIRONMENTS 2 CATEGORY C2EN 61800-3 CATEGORY C3IEC 61800-5-1IEC 61800-3 ENVIRONMENTS 2 CATEGORY C1IEC 61800-3IEC 61800-3 ENVIRONMENTS 1 CATEGORY C2IEC 61800-3 ENVIRONMENTS 2 CATEGORY C1 |
| Assembly style | WITH HEAT SINK |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-2RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-3ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST LEVEL 4 CONFORMING TO IEC 61000-4-41.2/50 µS - 8/20 µS SURGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-5CONDUCTED RADIO-FREQUENCY IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-6VOLTAGE DIPS AND INTERRUPTIONS IMMUNITY TEST CONFORMING TO IEC 61000-4-11 |
| Regulation loop | ADJUSTABLE PI REGULATOR |
| Ambient air temperature for storage | -25…70 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 27.000 CM |
| Package 1 Width | 30.000 CM |
| Package 1 Length | 23.000 CM |
| Package 1 Weight | 6.117 KG |
| Unit Type of Package 2 | P06 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 75.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 74.170 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| SCIP Number | 24716270-af8f-43e3-a74f-c5731a95523a |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |