Share

APP -BOX 3PH 6.9 kVAr 525V 50Hz

In stock
SKU
MEHVBAPP069A52
Regular Price ₹ 7,640 Special Price ₹ 4,126
46% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

APP super heavy duty capacitor - 3-phase delta connection - 6.9 kVAr 525V 50 Hz

More Information
Product Name APP -BOX 3PH 6.9 kVAr 525V 50Hz
Range Name Basic capacitors
Tax Class GST-18
Write Your Own Review
You're reviewing:APP -BOX 3PH 6.9 kVAr 525V 50Hz
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite