Share

APP - BOX 3PH 5.6 kVAr 480V 50Hz

In stock
SKU
MEHVBAPP056A48
Regular Price ₹ 6,202 Special Price ₹ 3,349
46% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

APP super heavy duty capacitor - 3-phase delta connection - 5.6 kVAr 480V 50 Hz

More Information
Product Name APP - BOX 3PH 5.6 kVAr 480V 50Hz
Range Name Basic capacitors
Tax Class GST-18
Write Your Own Review
You're reviewing:APP - BOX 3PH 5.6 kVAr 480V 50Hz
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite