calcPageSize())"
/>
calcActive())">
APP - BOX 3PH 20 kVAr 440V 50Hz
MEHVBAPP200A44
₹ 21,409.00
₹ 11,239.73
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
MEHVBAPP200A44
APP - BOX 3PH 20 kVAr 440V 50Hz
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
APP - BOX 3PH 20 kVAr 440V 50Hz
₹ 21,409.00
₹ 11,239.73
Description
APP super heavy duty capacitor - 3-phase delta connection - 20 kVAr 440V 50 Hz
Product Details
| Product Name | APP - BOX 3PH 20 kVAr 440V 50Hz |
|---|---|
| Range Name | Basic capacitors |
| Tax Class | GST-18 |
Related Posts
No Related Posts
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account